C-Mount Optical Components
C-Mount Components are used to mount a variety of optical components into an optical system. C-Mount Components generally feature an aperture into which an optical component is fitted. Threaded rings are used to secure C-Mount Components to C-Mount compatible systems. A wide range of C-Mount Components are available to fit a range of optical components such as optical fiber, beamsplitters, or eyepieces.
C-Mounted Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Simplifies Mounting and Alignment
- Standard Female C-Mount Threaded Holes
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
C-Mounted Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Hot or Cold Mirror and Color Dichroic Options Available
- 4 Standard Female C-Mount Threaded Holes
C-Mounted First Surface Mirror
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
C-Mounted Penta Prism
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 90°
- Right Handed Image
- Ideal for Visual/ Video Applications
- Easily Integrates with Our C-Mount Components
C-Mounted Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Pre-Mounted 90 Degree Interface
- Four C-Threaded Mounting Holes
- Several Beamsplitting Options Available
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®