eo_logo
 
Product added to cart

25mm Diameter, 0° AOI, Hot Mirror

Hot Mirrors

×
Stock #43-842 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$53.00
Volume Pricing
Qty 1-9 $53.00 each
Qty 10-25 $47.75 each
Qty 26-49 $45.25 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Shortpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 ±0.25
Thickness (mm):
3.30

Optical Properties

Transmission (%):
>90, 425 - 675nm
Coating Type:
Dielectric
Coating:
Hot Mirror, 0°
Surface Flatness (P-V):
4 - 6λ
Wavelength Range (nm):
425 - 1150
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Angle of Incidence (°):
0.00
Coating Specification:
Surface 1: 0° Hot Mirror
Surface 2: None
Reflection (%):
>95, 750 - 1150nm
Surface Quality:
80-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Reducing Heat
  • Reflects >90% of the NIR and IR
  • Transmits >85% of Visible Light

Hot Mirrors are available in 0° or 45° angle of incidence options and are ideal for decreasing the undesirable heat caused by infrared radiation. A multi-layer dielectric coating transmits 85% of visible light while reflecting over 90% of the NIR and IR, making them suited for projection systems where heat build-up can lead to system damage. 

Note: When using high power illumination, forced air cooling is recommended.

Hot mirrors are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.

Quote Your Size

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;