dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Optical Components


Laser Mirrors

Laser Mirrors are used for beam-steering in demanding laser applications. Laser Mirrors are Optical Mirrors that have been designed for specific laser types or wavelengths. Edmund Optics’ Laser Mirrors feature dielectric coatings that have been optimized for high reflectance at specific laser wavelengths. Edmund Optics’ dielectric coatings typically feature greater than 99% reflection at the design wavelength. Additionally, these coatings can withstand moderate to high laser powers.

Edmund Optics’ offers a wide variety of Laser Mirrors for a range of laser types, including Nd:YAG, Excimer, Argon-Ion, Laser Diode, or Ti:Sapphire. Additionally, broadband Laser Mirrors are available for the Ultraviolet (UV), Visible, Near-Infrared (NIR), or Infrared (IR). Super Polished Mirror Substrates with 1Å or 2Å surface roughness are offered for ultra-fast laser applications. Many of Edmund Optics’ Laser Mirrors are available for 0° or 45° angles of incidence. All of Edmund Optics’ Laser Mirrors feature 1/10λ surface accuracies, ideal for minimizing stray light.

Laser Mirrors (11 Total)