IR Mirrors
IR Mirrors are Optical Mirrors designed for enhanced reflectance of the Infrared (IR) spectrum. IR Mirrors are used in a range of applications, including optical path folding or beam steering. Edmund Optics’ Infrared Mirrors are available from the Near-Infrared (NIR) to the Longwave Infrared (LWIR). Reflection coating options include Silver, Gold, or Dielectric. Silver metallic mirror coatings, often used in broadband laser applications, offer high reflectivity from 500 – 800nm. Gold metallic mirror coatings are ideal for applications in the 750 – 1500nm wavelength range. Dielectric coatings have been designed to offer optimal reflection at common laser wavelengths.
Edmund Optics offers the world’s largest inventory of optical components, including IR Mirrors. Edmund Optics’ IR Mirrors include spherical, optical flat, parabolic, off-axis parabolic, laser diode, broadband laser, or metal Optical Mirrors. Optical flat mirrors are ideal for interferometry. Spherical or Parabolic mirrors are used in light focusing applications. Metal, laser diode, or broadband laser mirrors are ideal for Infrared (IR) laser applications.
Off-Axis Ellipsoidal Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- <100Å Surface Roughness for Low Scatter
- Diamond Turned Alignment Surfaces
- Ideal for Finite Conjugate Reflection
ZERODUR® λ/10 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion
Aluminum Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Aluminum Coatings for UV, Visible, and NIR Applications
- Range of Surface Roughness, Including 50Å and 100Å
- 15°, 30°, 45°, 60°, or 90° Offset Angle Options
- Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
Gold Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Bare or Protected Gold Coating for NIR and IR Applications
- 50Å and 100Å Surface Roughness Options
- 15°, 30°, 45°, 60°, or 90° Offset Angles
- Aluminum and Silver Coated Mirrors Also Available
Silver Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Protected Silver Coating for Visible and IR Application
- 100Å Surface Roughness
- 90° Offset Angle
- Aluminum and Gold Coated Off-Axis Parabolic Mirrors Also Available
Precision Optical Flat Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fused Silica and ZERODUR® Substrates
- λ/10 and λ/20 Surface Flatness
- Variety of Coating Options Offered
λ/4 Precision Spherical Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/8 Precision Spherical Mirrors Also Available
λ/8 Precision Spherical Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/4 Spherical Mirrors Also Available
Broadband IR Laser Mirrors
- Greater than 98% Reflectivity from 2 - 20μm
- Copper Substrate Mirrors
- High Damage Thresholds
Diode Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
Metal Substrate Mirrors
- Aluminum Substrate Mirrors
- Ideal for LWIR Laser Applications
- Aluminum and Gold Coating Options
Precision Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- λ/8 Surface Accuracy
- Wide Range of Sizes up to 412.8mm Diameter
- Variety of Coating Options Offered
Silicon Substrate Gold Mirrors
- Excellent Thermal Stability
- Ideal for Weight Sensitive Applications
- Increased Durability over Glass Substrate Mirrors
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®