eo_logo
 
Product added to cart

220mm Dia x 440mm FL Cold Mirror Coated, Ellipsoidal Reflector

Precision Ellipsoidal Reflectors

×
Stock #68-803 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$1,095.00
Volume Pricing
Qty 1-10 $1,095.00 each
Qty 11-25 $968.00 each
Qty 26-49 $912.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Specialty Mirror

Physical & Mechanical Properties

Center Hole Diameter (mm):
60.0
Height (mm):
91.0
Inner Diameter (mm):
210
Outer Diameter (mm):
220.00 +0.0/-0.5

Optical Properties

Coating Type:
Metal
Coating:
Cold Mirror, 0°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Distance to Focal Point f1 (mm):
40
Distance to Focal Point f2 (mm):
440

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Precision Polished Substrate
  • Protected Aluminum and Cold Mirror Coating Options
  • Ideal for Solar and Condensing Applications
  • Precision Parabolic Reflectors Also Available

Precision Ellipsoidal Reflectors are ideal for simplifying system design and integration. By having two focal points, ellipsoidal mirrors eliminate the need for multiple focusing components within an assembly. When a light source is placed at the first focal point, the source will refocus at the second focal point. Precision Ellipsoidal Reflectors are available with two mirror coating options. The protected aluminum coating features broadband high reflection through the visible and IR spectra. The cold mirror coating reflects visible light while transmitting NIR, making it ideal for cold condensing applications. 

Precision Ellipsoidal Reflectors are precision polished, yielding exact aspheric profiles. These mirrors offer improved thermal stability and superior focusing efficiency versus commercially available press-molded reflectors. Typical applications include use as steppers for PCB, LCD, or PDP production, solar simulators, fiber optic illuminators, and projectors.

Technical Information

Dimensional Specification
Diameter x y Hole Size d Height H A B Stock No.
64mm 11mm 78mm 18mm 44mm 31mm 36mm #90-968
#90-973
86mm 14mm 134mm 20mm 48mm 32mm 88mm #68-797
#68-800
105mm 22mm 145mm 27mm 42mm 20mm 103mm #90-969
#90-974
115mm 17mm 272mm 26mm 54mm 36mm 219mm #68-798
#68-801
128mm 18mm 288mm 31mm 67mm 50mm 220mm #90-970
150mm 22.5mm 360mm 40mm 70mm 48mm 290mm #90-971
#68-802
220mm 40mm 440mm 60mm 90mm 53mm 347mm #68-799
#68-803
300mm 45mm 800mm 80mm 147mm 108mm 647mm #90-972
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;