eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Diameter Silver Coated, λ/10 Mirror

×
Stock #84-439 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$111.00
Volume Pricing
Qty 1-5 $111.00 each
Qty 6-25 $88.50 each
Qty 26-49 $83.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.00/-0.20
Thickness (mm):
3.00 ±0.20
Back Surface:
Commercial Polish
Bevel:
Protective as needed
Clear Aperture (%):
90
Dimensional Tolerance (mm):
+0.0/-0.20
Edges:
Ground
Parallelism (arcsec):
30

Optical Properties

Wavelength Range (μm):
0.45 - 10
Coating Type:
Metal
Coating:
Protected Silver (450-10000nm)
Surface Flatness (P-V):
λ/10
Wavelength Range (nm):
450 - 10000
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating Specification:
Ravg >98% @ 450 - 800nm
Ravg >98.5% @ 2000 - 10,000nm
Surface Quality:
20-10
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Precision Fused Silica Substrate
  • Variety of Sizes and Coating Options Available
  • Low Coefficient of Thermal Expansion

TECHSPEC® λ/10 First Surface Mirrors are ideal for demanding beam steering and reflection applications in the visible and IR spectra. With a precision fused silica substrate, the mirrors feature a low coefficient of thermal expansion while being highly durable and resistant to abrasion. These precision mirrors are available in a variety of sizes and coating options, including enhanced aluminum, protected gold, and protected silver. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact to the performance on the metal coating.  TECHSPEC® λ/10 First Surface Mirrors can be utilized in various optics and photonics applications, including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms.

Note: Surface flatness is measured before coating. 

Coating Curves

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;