eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Enhanced Aluminum, N-BK7 Right Angle Prism Mirrors (Hypotenuse Coated)

×
Stock #45-591 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$84.00
Volume Pricing
Qty 1-5 $84.00 each
Qty 6-25 $67.00 each
Qty 26-49 $63.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Mirror

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
6.36 x 4.50
Dimensional Tolerance (mm):
±0.1
Length of Hypotenuse (mm):
7.10
Length of Legs (mm):
5.00

Optical Properties

Wavelength Range (μm):
0.45 - 0.65
Coating Type:
Metal
Coating:
Enhanced Aluminum (450-650nm)
Wavelength Range (nm):
450 - 650
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Angle Tolerance (arcmin):
±2
Coating Specification:
Ravg >95% @ 450 - 650nm
Surface Quality:
20-10
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Reflects Light at 90°
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings

TECHSPEC® Right Angle Prism Mirrors (Hypotenuse Coated) are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Prism Mirrors (Hypotenuse Coated) are ideal for applications requiring precision alignment and high performance.

Technical Information

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;