eo_logo
 
Product added to cart

25.4mm Dia., Gold Coated, Aluminum Substrate Mirror

Metal Substrate Mirrors

×
Stock #47-114 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$346.00
Volume Pricing
Qty 1-5 $346.00 each
Qty 6-25 $311.00 each
Qty 26-49 $295.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.38
Thickness (mm):
9.50
Clear Aperture (%):
90
Surface Roughness (Å):
<175

Optical Properties

Wavelength Range (μm):
0.7 - 12
Coating Type:
Metal
Coating:
Protected Gold (700-12000nm)
Wavelength Range (nm):
700 - 12000
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Coating Specification:
Ravg >94% @ 700 - 800nm
Ravg >97% @ 800 - 2000nm
Ravg >98% @ 2 - 12μm
Surface Quality:
80-50
Surface Flatness (RMS):
λ/4

Threading & Mounting

Mounting Threads:
6-32 TPI Tapped Holes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Aluminum Substrate Mirrors
  • Ideal for LWIR Laser Applications
  • Aluminum and Gold Coating Options

Metal Substrate Mirrors are available with either a protected aluminum or gold coating and are ideal for LWIR (greater than 2000nm) laser applications. Due to the 17.5nm roughness of the diamond turned surface, these mirrors may not be suitable for UV and visible applications that require low scatter. The backs of the mirrors are machined flat and are tapped with 3 holes for easy, accurate mounting. Metal Substrate Mirrors are aluminum substrate, diamond turned metal mirrors. These mirrors are available in five diameters: 25.4, 38.1, 50.8, 76.2, and 101.6mm.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;