eo_logo
 
Product added to cart

25.4mm Diameter, 4-6λ Mirror

4-6λ First Surface Mirrors

×
Stock #69-245 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$23.75
Volume Pricing
Qty 1-5 $23.75 each
Qty 6-25 $18.00 each
Qty 26-99 $15.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.76
Thickness (mm):
3.00 Nominal
Bevel:
Protective as needed
Clear Aperture (%):
>90

Optical Properties

Coating Type:
Metal
Coating:
Protected Aluminum (400-700nm)
Surface Flatness (P-V):
4 - 6λ
Wavelength Range (nm):
400 - 700
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Angle of Incidence (°):
45.00
Coating Specification:
Ravg >85% @ 400 - 700nm
Surface Quality:
80-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Wide Variety of Shapes and Sizes Available
  • >85% Reflection of Visible Light
  • Contact Us for Custom Sizes

4 - 6λ First Surface Mirrors are an economical choice for a wide range of applications. First surface mirrors feature high reflectivity coating deposited on the front surface of the glass substrate. The mirrors are available in circular, square, and rectangular dimensions. Rectangular 4 - 6λ First Surface Mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. The mirrors have a protected aluminum coating, and they reflect greater than 85% of visible light.

Can’t find what you need? Get a quick custom quote.

Technical Information

Quote Your Size

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin