1/4λ Flat Fused Silica 0.5" Dia. Protected Aluminum
#43-323-522
$45.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Zerodur 0.5" Dia. Protected Aluminum
#43-331-522
$57.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Fused Silica 0.5" Dia. Enhanced Aluminum
#43-323-533
$50.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
1/4λ Flat Zerodur 0.5" Dia. Enhanced Aluminum
#43-331-533
$62.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
1/4λ Flat Fused Silica 0.5" Dia. Protected Gold
#43-323-566
$60.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Zerodur 0.5" Dia. Protected Gold
#43-331-566
$72.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Fused Silica 0.5" Dia. Protected Silver
#43-323-577
$60.00
Diameter (mm)
12.70
Diameter Tolerance (mm)
+0.0/-0.5
Thickness (mm)
3.30
Thickness Tolerance (mm)
±0.8
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Silver, Ravg >98% @ 500 - 800nm R avg >97% @ 2000 - 10000nm
Typical Energy Density Limit
0.5 J/cm2 @ 532nm & 1064nm, 10ns
RoHS
Exempt
1/4λ Flat Fused Silica 1" Dia. Protected Aluminum
#32-632-522
$57.00
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Exempt
1/4λ Flat Fused Silica 1" Dia. Enhanced Aluminum
#32-632-533
$62.00
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Exempt
1/4λ Flat Zerodur 1" Dia. Enhanced Aluminum
#32-656-533
$74.00
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
1/4λ Flat Fused Silica 1" Dia. Protected Gold
#32-632-566
$72.00
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Exempt
1/4λ Flat Zerodur 1" Dia. Protected Gold
#32-656-566
$84.00
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Zerodur 1" Dia. Protected Silver
#32-656-577
$84.00
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Silver, Ravg >98% @ 500 - 800nm R avg >97% @ 2000 - 10000nm
Typical Energy Density Limit
0.5 J/cm2 @ 532nm & 1064nm, 10ns
RoHS
Exempt
1/4λ Flat Fused Silica 2" Dia. Protected Aluminum
#32-636-522
$108.00
Diameter (mm)
50.80
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Fused Silica 2" Dia. Enhanced Aluminum
#32-636-533
$133.00
Diameter (mm)
50.80
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
1/4λ Flat Fused Silica 2" Dia. Protected Gold
#32-636-566
$183.00
Diameter (mm)
50.80
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
1/4λ Flat Zerodur 2" Dia. Protected Gold
#32-660-566
$207.00
Diameter (mm)
50.80
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
12.70
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Exempt
1/4λ Flat Fused Silica 3" Dia. Protected Aluminum
#32-640-522
$181.00
Diameter (mm)
76.20
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
19.10
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Exempt
1/4λ Flat Fused Silica 3" Dia. Enhanced Aluminum
#32-640-533
$221.00
Diameter (mm)
76.20
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
19.10
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Fused Silica
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Exempt
1/4λ Flat Zerodur 3" Dia. Enhanced Aluminum
#32-664-533
$265.00
Diameter (mm)
76.20
Diameter Tolerance (mm)
+0.0/-1.0
Thickness (mm)
19.10
Thickness Tolerance (mm)
±1.5
Surface Accuracy (λ)
1/4 @ 632.8nm
Surface Quality
60-40
Substrate
Zerodur®
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Exempt