eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Diameter x 36mm FL, 1064nm Coated, Laser Grade PCX Lens

TECHSPEC Laser Grade PCX Lenses

×
Stock #67-971 Contact Us
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$208.00
Volume Pricing
Qty 1-5 $208.00 each
Qty 6-25 $166.00 each
Qty 26-49 $154.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
12.00 +0.00/-0.10
Centering (arcmin):
<1
Center Thickness CT (mm):
2.50 ±0.05
Edge Thickness ET (mm):
1.37
Clear Aperture CA (mm):
10.2
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
36.00 @ 587.6nm
Back Focal Length BFL (mm):
34.29
Coating:
Laser V-Coat (1064nm)
Coating Specification:
Rabs <0.25% @ 1064nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
λ
Irregularity (P-V) @ 632.8nm:
λ/10
Focal Length Tolerance (%):
±1
Radius R1 (mm):
16.51
f/#:
3.00
Numerical Aperture NA:
0.17
Design Wavelength DWL (nm):
1064
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Guaranteed Laser Damage Threshold
  • 10-5 Surface Quality
  • λ/10 Surface Accuracy

TECHSPEC® Laser Grade PCX Lenses are designed for high energy Nd:YAG laser applications including laser cutting, machining, and welding. The precision fused silica substrate, featuring λ/10 surface accuracy and 10-5 surface quality, ensures low scatter and excellent transmitted wavefront performance. TECHSPEC® Laser Grade PCX Lenses are available uncoated or with a variety of high laser damage threshold anti-reflection (AR) coating options. Coatings are available at the most common Nd:YAG laser wavelengths to ensure maximum laser throughput.

Laser Optics

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;