Lens Kits
Optical Lens Kits are bundled collections of popular Edmund Optics Optical Components. Lens Kits are ideal for university or R&D laboratories. Lens Kits provide excellent value, offering a single solution for a range of Optical Lenses. Edmund Optics’ Lens Kits are packaged in a hard-case protective wooden box that is ideal for storing optical components. Each wooden box is constructed of beachwood and birchwood materials, and includes foam lining, felt feet, and brass hinges and latches.
Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, including a variety Lens Kits containing Achromatic Lenses, Plano-Convex (PCX) Lenses, or a range of other optical components. Plano-Convex (PCX) Lens Kits, or additional Simple Lens Kits, are offered with a variety of anti-reflection coating options for excellent performance in the Visible of Near-Infrared (NIR), including MgF2, VIS 0°, VIS-NIR, NIR I, or laser specific wavelengths. Achromatic Lens Kits are available unmounted or mounted with anti-reflection coating options including MgF2, VIS 0°, or VIS-NIR. Additional Optical Component Kits include Optical Components such as Beamsplitters, Neutral Density Filters, Prisms, or Rod Lenses.
Achromatic Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Kits Available for 12.5mm and 25mm Diameter Lenses
- MgF2, VIS 0°, and VIS-NIR Coating Options
- Compatible with Tube and Optical Cage System Mechanics
- Note: Potential change of packaging
Optical Components Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Prototyping
- Matched to Mechanical Components
- Note: Potential change of packaging
Plano-Convex (PCX) and Simple Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
- Kits Available for 12mm and 25mm Diameter Lenses
- Uncoated or BBAR Coating Options
- Note: Potential change of packaging
Corning® Varioptic® A-PE & V-PE Series Variable Focus Liquid Lens Development Kits
- Combine a Liquid Lens with Dedicated, Calibrated Driver Board
- Temperature Compensation and Response Time Optimization Features
- Include Control Software and Documentation Package
- VIS and NIR Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®