eo_logo
 
Product added to cart

18.5" Diameter, FL -18.0", Negative Fresnel Lens

Aspherically Contoured Fresnel Lenses

×
Stock #46-397 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$429.00
Volume Pricing
Qty 1-10 $429.00 each
Qty 11-49 $386.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fresnel Lens

Physical & Mechanical Properties

Diameter (mm):
463.55
Center Thickness CT (inches):
0.11
Diameter (inches):
18.5
Dimensional Tolerance (inches):
±0.05
Effective Diameter (inches):
18.0
Thickness Tolerance (%):
±40

Optical Properties

Effective Focal Length EFL (mm):
-457.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Wavelength Range (nm):
400 - 1100
Effective Focal Length EFL (inches):
-18.00
Groove Density (grooves/inch):
143.00
Index of Refraction (nd):
1.49
Transmission (%):
85 (Typical)

Environmental & Durability Factors

Operating Temperature (°C):
≤80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Negative Focal Length
  • Acrylic Substrate
  • Square and Rectangular Options

A Fresnel lens replaces the curved surface of a conventional lens with a series of concentric grooves, molded into the surface of a thin, lightweight plastic sheet. The grooves act as individual refracting surfaces, like tiny prisms when viewed in cross section, bending parallel rays in a very close approximation to a common focal length. Because the lens is thin, very little light is lost by absorption. Fresnel lenses are a compromise between efficiency and image quality. High groove density allows higher quality images, while low groove density yields better efficiency (as needed in light gathering applications). In infinite conjugate systems, the grooved side of the lens should face the longer conjugate.

Fresnel lenses are most often used in light gathering applications, such as condenser systems or emitter/detector setups. Fresnel lenses can also be used as magnifiers or projection lenses; however, due to the high level of distortion, this is not recommended.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;