dcsimg

Need Help?

Our team is ready to assist you!

Conical Groove Plano-Concave (PCV) Fresnel Lenses

Conical Groove Plano-Concave (PCV) Fresnel Lenses

A Fresnel lens replaces the curved surface of a conventional lens with a series of concentric grooves, molded into the surface of a thin, lightweight plastic sheet. The grooves act as individual refracting surfaces, like tiny prisms when viewed in cross section, bending parallel rays in a very close approximation to a common focal length. Because the lens is thin, very little light is lost by absorption. Fresnel lenses are a compromise between efficiency and image quality. High groove density allows higher quality images, while low groove density yields better efficiency (as needed in light gathering applications). In infinite conjugate systems, the grooved side of the lens should face the longer conjugate.

Fresnel lenses are most often used in light gathering applications, such as condenser systems or emitter/detector setups. Fresnel lenses can also be used as magnifiers or projection lenses; however, due to the high level of distortion, this is not recommended.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-3 of 3 Items |  Sort by Spec
Negative Fresnel Lens 18.5" Diameter, FL -18.0"
#46-397
$325.00
In Stock and Ready to Ship.
Negative Fresnel Lens 6.7" X 6.7", FL -3.0"
#46-395
$105.00
In Stock and Ready to Ship.
Aspheric Fresnel Lens 2.0" X 2.0", FL -0.85"
#46-394
$27.50
In Stock and Ready to Ship.
7448.gif

Related Products
Up to 80% off