|
Double-Convex Lens, 3mm Dia. x 3mm FL Uncoated
|
#32-023
|
|
|
|
| Diameter (mm) |
3.00
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
3.00
|
| Back Focal Length BFL (mm) |
2.21
|
| Radius R1=-R2 (mm) |
3.50
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.64
|
| Center Thickness CT (mm) |
2.30
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-SF5
|
| Coating |
Uncoated
|
| RoHS |
Exempt
|
|
|
Double-Convex Lens, 3mm Dia. x 4.5mm FL Uncoated
|
#32-022
|
|
|
|
| Diameter (mm) |
3.00
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
4.50
|
| Back Focal Length BFL (mm) |
3.78
|
| Radius R1=-R2 (mm) |
4.29
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.47
|
| Center Thickness CT (mm) |
2.00
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Exempt
|
|
|
Double-Convex Lens, 3mm Dia. x 6mm FL Uncoated
|
#45-129
|
|
|
|
| Diameter (mm) |
3.00
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
6.00
|
| Back Focal Length BFL (mm) |
5.37
|
| Radius R1=-R2 (mm) |
5.88
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.41
|
| Center Thickness CT (mm) |
1.80
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 3mm Dia. x 9mm FL Uncoated
|
#45-131
|
|
|
|
| Diameter (mm) |
3.00
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
9.00
|
| Back Focal Length BFL (mm) |
8.46
|
| Radius R1=-R2 (mm) |
9.02
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.35
|
| Center Thickness CT (mm) |
1.60
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 4.5mm Dia. x 4.5mm FL Uncoated
|
#45-176
|
|
|
|
| Diameter (mm) |
4.50
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
4.50
|
| Back Focal Length BFL (mm) |
3.70
|
| Radius R1=-R2 (mm) |
6.58
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.80
|
| Center Thickness CT (mm) |
2.60
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-LaSF44
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 4.5mm Dia. x 9mm FL Uncoated
|
#45-185
|
|
|
|
| Diameter (mm) |
4.50
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
9.00
|
| Back Focal Length BFL (mm) |
8.16
|
| Radius R1=-R2 (mm) |
8.88
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.80
|
| Center Thickness CT (mm) |
2.38
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Exempt
|
|
|
Double-Convex Lens, 5mm Dia. x 5mm FL, Uncoated
|
#63-530
|
|
|
|
| Diameter (mm) |
5.0
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
5.0
|
| Back Focal Length BFL (mm) |
4.19
|
| Radius R1=-R2 (mm) |
6.18
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.44
|
| Center Thickness CT (mm) |
2.50
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-SF5
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 5mm Dia. x 10mm FL, Uncoated
|
#63-531
|
|
|
|
| Diameter (mm) |
5.0
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
10.0
|
| Back Focal Length BFL (mm) |
9.31
|
| Radius R1=-R2 (mm) |
9.98
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.36
|
| Center Thickness CT (mm) |
2.00
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.1mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 5mm Dia. x 15mm FL, Uncoated
|
#63-532
|
|
|
|
| Diameter (mm) |
5.0
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
9.00
|
| Effective Focal Length EFL (mm) |
15.0
|
| Back Focal Length BFL (mm) |
14.33
|
| Radius R1=-R2 (mm) |
15.16
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.58
|
| Center Thickness CT (mm) |
2.00
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 5mm Dia. x 20mm FL, Uncoated
|
#63-533
|
|
|
|
| Diameter (mm) |
5.0
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
20.0
|
| Back Focal Length BFL (mm) |
19.50
|
| Radius R1=-R2 (mm) |
20.41
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.19
|
| Center Thickness CT (mm) |
1.50
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 5mm Dia. x 25mm FL, Uncoated
|
#63-534
|
|
|
|
| Diameter (mm) |
5.0
|
| Diameter Tolerance (mm) |
+0.0/-0.05
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
25.0
|
| Back Focal Length BFL (mm) |
24.50
|
| Radius R1=-R2 (mm) |
25.58
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.26
|
| Center Thickness CT (mm) |
1.50
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 6mm Dia. x 6mm FL Uncoated
|
#32-021
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
6.00
|
| Back Focal Length BFL (mm) |
5.19
|
| Radius R1=-R2 (mm) |
7.59
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.29
|
| Center Thickness CT (mm) |
2.54
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-SF5
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 6mm Dia. x 9mm FL Uncoated
|
#32-020
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
9.00
|
| Back Focal Length BFL (mm) |
8.22
|
| Radius R1=-R2 (mm) |
8.91
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.22
|
| Center Thickness CT (mm) |
2.25
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 6mm Dia. x 12mm FL Uncoated
|
#32-964
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
12.00
|
| Back Focal Length BFL (mm) |
11.18
|
| Radius R1=-R2 (mm) |
11.98
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.64
|
| Center Thickness CT (mm) |
2.40
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 6mm Dia. x 18mm FL Uncoated
|
#32-966
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
18.00
|
| Back Focal Length BFL (mm) |
17.26
|
| Radius R1=-R2 (mm) |
18.22
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.70
|
| Center Thickness CT (mm) |
2.20
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Exempt
|
|
|
Double-Convex Lens, 6mm Dia. x 24mm FL Uncoated
|
#32-867
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
24.00
|
| Back Focal Length BFL (mm) |
23.13
|
| Radius R1=-R2 (mm) |
24.36
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
2.23
|
| Center Thickness CT (mm) |
2.60
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Exempt
|
|
|
Double-Convex Lens, 6mm Dia. x 30mm FL Uncoated
|
#45-133
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
30.00
|
| Back Focal Length BFL (mm) |
29.23
|
| Radius R1=-R2 (mm) |
30.61
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
2.00
|
| Center Thickness CT (mm) |
2.30
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 6mm Dia. x 36mm FL Uncoated
|
#45-290
|
|
|
|
| Diameter (mm) |
6.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
36.00
|
| Back Focal Length BFL (mm) |
35.33
|
| Radius R1=-R2 (mm) |
36.87
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.76
|
| Center Thickness CT (mm) |
2.00
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Exempt
|
|
|
Double-Convex Lens, 9mm Dia. x 9mm FL Uncoated
|
#32-018
|
|
|
|
| Diameter (mm) |
9.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
9.00
|
| Back Focal Length BFL (mm) |
7.90
|
| Radius R1=-R2 (mm) |
11.38
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.60
|
| Center Thickness CT (mm) |
3.45
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-SF5
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|
|
Double-Convex Lens, 9mm Dia. x 13.5mm FL Uncoated
|
#32-016
|
|
|
|
| Diameter (mm) |
9.00
|
| Diameter Tolerance (mm) |
+0.0/-0.10
|
| Clear Aperture CA (mm) |
≥90% of Diameter
|
| Effective Focal Length EFL (mm) |
13.50
|
| Back Focal Length BFL (mm) |
12.56
|
| Radius R1=-R2 (mm) |
13.46
|
| Focal Length Tolerance (%) |
±1
|
| Edge Thickness ET (mm) |
1.20
|
| Center Thickness CT (mm) |
2.75
|
| Center Thickness Tolerance (mm) |
±0.1
|
| Centering (arcminutes) |
3 - 5
|
| Design Wavelength DWL (nm) |
587.6
|
| Surface Quality |
40-20
|
| Bevel |
Max = 0.25mm x 45°
|
| Substrate |
N-BK7
|
| Coating |
Uncoated
|
| RoHS |
Compliant
|
|