eo_logo
 
Product added to cart

3.18mm Diameter, Ruby Half-Ball Lens

×
Stock #49-561 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$32.00
Volume Pricing
Qty 1-10 $32.00 each
Qty 11-49 $25.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Half-Ball Lens

Physical & Mechanical Properties

Diameter (mm):
3.18
Radius R (mm):
1.59
Specific Gravity (g/cm3):
3.98
Thickness (mm):
1.59
Compressive Strength (psi):
300,000
Diameter Tolerance (μm):
±2.54

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Ruby Doped Sapphire (Al2O3)
Coating:
Uncoated
Index of Refraction (nd):
1.77
Sphericity (μm):
0.64

Environmental & Durability Factors

Melting Temperature (°C):
2053.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

Sapphire and Ruby Half-Ball Lenses feature a very short back focal length with the convenience of a flat surface for easy mounting. Sapphire features a high index of refraction and excellent broadband transmission characteristics. Ruby half-ball (hemispherical) lenses are easier to see and, therefore, easier to handle for physical applications. Sapphire and Ruby Half-Ball Lenses are very chemically stable and are great for severe environments, high-temperature applications, and applications requiring high melting points. Typical applications include fiber communication, endoscopy, microscopy, optical pick-up devices, and laser measurement systems.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;