dcsimg

Need Help?

Our team is ready to assist you!

TECHSPEC® N-BK-7 Ball Lenses

N-BK-7 Ball Lenses
  • Can be Used as Fiber Coupling Spheres or Collimating Lenses
  • Ideal Pre-Forms for Aspheric Lenses
  • Available in a Variety of Sizes
  • TECHSPEC N-BK7 Half-Ball Lenses Also Available

TECHSPEC N-BK7 Ball Lenses are glass spheres commonly used in fiber optic applications. Ball lenses are ideal for focusing light into optical fibers, or for fiber coupling. Note: Sphericity is the deviation of the ball lens from a perfect sphere.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-13 of 13 Items |  Sort by Spec
N-BK7 Ball Lens 0.3mm Diameter
#45-552 In Stock and Ready to Ship.
N-BK7 Ball Lens 0.5mm Diameter
#45-553 In Stock and Ready to Ship.
N-BK7 Ball Lens 1.0mm Diameter
#43-708 In Stock and Ready to Ship.
N-BK7 Ball Lens 1.5mm Diameter
#43-709 In Stock and Ready to Ship.
N-BK7 Ball Lens 2.0mm Diameter
#32-744 In Stock and Ready to Ship.
N-BK7 Ball Lens 2.5mm Diameter
#43-710 In Stock and Ready to Ship.
N-BK7 Ball Lens 3.0mm Diameter
#43-711 In Stock and Ready to Ship.
N-BK7 Ball Lens 4.0mm Diameter
#32-745 In Stock and Ready to Ship.
N-BK7 Ball Lens 5.0mm Diameter
#43-712 In Stock and Ready to Ship.
N-BK7 Ball Lens 6.0mm Diameter
#32-746 In Stock and Ready to Ship.
N-BK7 Ball Lens 8.0mm Diameter
#32-747 In Stock and Ready to Ship.
N-BK7 Ball Lens 10.0mm Diameter
#32-748 In Stock and Ready to Ship.
N-SF8 Ball Lens 3.0mm Diameter
#43-715
$9.95
In Stock and Ready to Ship.

Related Documents



Related Products
Up to 80% off