eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.5mm Diameter, Fused Silica Ball Lens

UV FS Transmission Curve

×
Stock #67-383 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$53.00
Volume Pricing
Qty 1-10 $53.00 each
Qty 11-49 $42.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Ball Lens

Physical & Mechanical Properties

Diameter (mm):
2.50
Diameter Tolerance (μm):
±2.5

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Wavelength Range (nm):
200 - 2200
Index of Refraction (nd):
1.458
Sphericity (μm):
0.625

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Ball and Half-Ball Options Available

TECHSPEC® Fused Silica Ball and Half-Ball Lenses feature high transmission from 200nm to 2.2μm with a low coefficient of thermal expansion, making it ideal for the most demanding ball lens applications in the ultraviolet, visible, and near-infrared spectra. Ball lenses are commonly used for improving signal coupling between fibers, emitters, and detectors, as well as objective lenses in endoscopy and bar-code scanning applications. Half-ball lenses simplify handling and integration. TECHSPEC Fused Silica Ball and Half-Ball Lenses are uncoated with a fused silica substrate. The lenses are available in diameters ranging from 0.50 to 5.00mm.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;