eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Diameter x 40mm FL, Uncoated, Plastic Aspheric Lens

TECHSPEC® Plastic Aspheric Lenses

×
Stock #66-010 Clearance 20+ In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$34.95
Volume Pricing
Qty 1+ $34.95 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.10
Centering (arcmin):
<5 (by design)
Clear Aperture CA (mm):
21.5
Edge Thickness ET (mm):
1.02
Center Thickness CT (mm):
4.80 ±0.20
Bevel:
Protective as needed
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
40.00 @ 587.6nm
Numerical Aperture NA:
0.31
Back Focal Length BFL (mm):
37.09
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zeonex E48R
Aspheric Design Wavelength (nm):
587.6
Coating:
Uncoated
Surface Quality:
80-50
f/#:
1.6
Abbe Number (vd):
51.79
Index of Refraction (nd):
1.531
Radius R2 (mm):
269.8
Wavelength Range (nm):
350 - 1100
Conjugate Distance:
Infinite
Focal Length Specification Wavelength (nm):
587.60

Environmental & Durability Factors

Operating Temperature (°C):
-30 to 70

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Details

  • Full Prescription Data Available
  • Standard 25mm Diameter for Easy System Integration
  • High Numerical Aperture Designs for Superior Light Collection

TECHSPEC® Plastic Aspheric Lenses offer a lightweight alternative to glass spherical or aspherical lenses. Designed with a standard 25mm diameter, these lenses can be easily integrated into most systems and applications using standard mounting hardware. The plastic substrate provides exceptional value while still maintaining excellent performance and a high numerical aperture. TECHSPEC® Plastic Aspheric Lenses feature low haze, low autofluorescence, and excellent coating adhesion, making these lenses ideal for OEM and research applications alike. For alternate designs or custom coating requirements, please contact our Sales Department.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;