Plastic Aspheric Lens, 25mm Diameter x 17.5mm FL, Uncoated
#66-006
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.15
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
17.50
Back Focal Length BFL (mm)
11.22
Numerical Aperture NA
0.71
Center Thickness CT (mm)
10.80
Center Thickness Tolerance (mm)
±0.20
Edge Thickness ET (mm)
1.05
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 20mm FL, Uncoated
#66-007
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
20.00
Back Focal Length BFL (mm)
14.38
Numerical Aperture NA
0.63
Center Thickness CT (mm)
9.29
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.04
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 25mm FL, Uncoated
#66-008
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
25.00
Back Focal Length BFL (mm)
20.52
Numerical Aperture NA
0.50
Center Thickness CT (mm)
7.40
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.07
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 30mm FL, Uncoated
#66-009
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
30.00
Back Focal Length BFL (mm)
26.04
Numerical Aperture NA
0.42
Center Thickness CT (mm)
6.54
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.39
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 40mm FL, Uncoated
#66-010
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
40.00
Back Focal Length BFL (mm)
37.09
Numerical Aperture NA
0.31
Center Thickness CT (mm)
4.80
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.02
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 50mm FL, Uncoated
#66-011
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
50.00
Back Focal Length BFL (mm)
47.41
Numerical Aperture NA
0.25
Center Thickness CT (mm)
4.20
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.20
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 75mm FL, Uncoated
#66-012
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
75.00
Back Focal Length BFL (mm)
73.20
Numerical Aperture NA
0.17
Center Thickness CT (mm)
3.00
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.02
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
Uncoated
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Not Compliant
Plastic Aspheric Lens, 25mm Diameter x 17.5mm FL, VIS Coating
#66-013
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.15
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
17.50
Back Focal Length BFL (mm)
11.22
Numerical Aperture NA
0.71
Center Thickness CT (mm)
10.80
Center Thickness Tolerance (mm)
±0.20
Edge Thickness ET (mm)
1.05
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 20mm FL, VIS Coating
#66-014
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
20.00
Back Focal Length BFL (mm)
14.38
Numerical Aperture NA
0.63
Center Thickness CT (mm)
9.29
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.04
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 25mm FL, VIS Coating
#66-015
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
25.00
Back Focal Length BFL (mm)
20.52
Numerical Aperture NA
0.50
Center Thickness CT (mm)
7.40
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.07
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 30mm FL, VIS Coating
#66-016
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
30.00
Back Focal Length BFL (mm)
26.04
Numerical Aperture NA
0.42
Center Thickness CT (mm)
6.54
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.39
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 40mm FL, VIS Coating
#66-017
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
40.00
Back Focal Length BFL (mm)
37.09
Numerical Aperture NA
0.31
Center Thickness CT (mm)
4.80
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.02
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 50mm FL, VIS Coating
#66-018
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
50.00
Back Focal Length BFL (mm)
47.41
Numerical Aperture NA
0.25
Center Thickness CT (mm)
4.20
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.20
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 75mm FL, VIS Coating
#66-019
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
75.00
Back Focal Length BFL (mm)
73.20
Numerical Aperture NA
0.17
Center Thickness CT (mm)
3.00
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.02
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
VIS 0°, Ravg ≤0.4% @ 425 - 675mn
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 17.5mm FL, NIR Coating
#66-020
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.15
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
17.50
Back Focal Length BFL (mm)
11.22
Numerical Aperture NA
0.71
Center Thickness CT (mm)
10.80
Center Thickness Tolerance (mm)
±0.20
Edge Thickness ET (mm)
1.05
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
NIR I, Ravg ≤0.5% @ 600 - 1050nm
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 20mm FL, NIR Coating
#66-021
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
20.00
Back Focal Length BFL (mm)
14.38
Numerical Aperture NA
0.63
Center Thickness CT (mm)
9.29
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.04
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
NIR I, Ravg ≤0.5% @ 600 - 1050nm
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 25mm FL, NIR Coating
#66-022
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
25.00
Back Focal Length BFL (mm)
20.52
Numerical Aperture NA
0.50
Center Thickness CT (mm)
7.40
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.07
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
NIR I, Ravg ≤0.5% @ 600 - 1050nm
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 30mm FL, NIR Coating
#66-023
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
30.00
Back Focal Length BFL (mm)
26.04
Numerical Aperture NA
0.42
Center Thickness CT (mm)
6.54
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.39
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
NIR I, Ravg ≤0.5% @ 600 - 1050nm
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 40mm FL, NIR Coating
#66-024
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
40.00
Back Focal Length BFL (mm)
37.09
Numerical Aperture NA
0.31
Center Thickness CT (mm)
4.80
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.02
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
NIR I, Ravg ≤0.5% @ 600 - 1050nm
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant
Plastic Aspheric Lens, 25mm Diameter x 50mm FL, NIR Coating
#66-025
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.10
Clear Aperture CA (mm)
23.00
Effective Focal Length EFL (mm)
50.00
Back Focal Length BFL (mm)
47.41
Numerical Aperture NA
0.25
Center Thickness CT (mm)
4.20
Center Thickness Tolerance (mm)
±0.10
Edge Thickness ET (mm)
1.20
Surface Quality
60-40
Centering (arcminutes)
3.00
Design Wavelength DWL (nm)
587.60
Coating
NIR I, Ravg ≤0.5% @ 600 - 1050nm
Substrate
Zeonex E48R
Operating Temperature (°C)
-30 to 70
RoHS
Compliant