eo_logo
 
Product added to cart

LightPath 390017 | 3.5mm Dia., 0.72 NA, BBAR (1800-3000nm), Molded IR Aspheric Lens

See More by Lightpath®
×
Stock #83-717 14 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$410.00
Volume Pricing
Qty 1-10 $410.00 each
Qty 11-49 $369.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
390017
Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
3.50 ±0.015
Clear Aperture CA (mm):
2.60
Edge Thickness ET (mm):
0.72
Center Thickness CT (mm):
1.10
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
1.50 @ 2300nm
Numerical Aperture NA:
0.72
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Black Diamond™ BD-2 (Ge28Sb12Se60)
Aspheric Design Wavelength (nm):
2300
Coating:
BBAR (1800-3000nm)
Coating Specification:
Ravg <1.0% @ 1.8 - 3.0μm
Surface Quality:
80-50
f/#:
0.69
Index of Refraction (nd) @ 10μm:
2.6023
Index of Refraction (nd) @ 14μm:
2.5843
Index of Refraction (nd) @ 4μm:
2.6210
Index of Refraction (nd) @ 5μm:
2.6173
Wavelength Range (nm):
1800 - 3000
Working Distance (mm):
1.24
Conjugate Distance:
Infinite
Focal Length Specification Wavelength (nm):
2300

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
14.00
Density (g/cm3):
4.68
Thermo-optic coefficient dn/dT:
70 x 10-6/°C from -40° to +80°C (5 - 14 μm)
Transformation Temperature (°C):
285.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Wavelength Range of 1.8 - 12μm
  • Variety of Coating Options
  • Mounted and Unmounted Versions

LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses feature a low-cost, molded design and offer several key benefits over Germanium substrate aspheres. With a dn/dT and CTE significantly less than that of Germanium, the lenses feature a smaller change in focal length as a function of temperature change. Featuring a higher operating temperature than Germanium (which suffers 20 – 30% transmission loss at 100°C), the lenses can be used in applications including collimators for QCL lasers and as components within thermal imaging assemblies. LightPath Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses have a wavelength range of 1.8 - 12μm. These lenses are available mounted or unmounted, in a variety of coating options.  

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;