eo_logo
 
Product added to cart

LightPath 354240 | 780nm Alignment, 0.50 NA Fiber Collimator w/ SMA Connector

See More by Lightpath®
Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies Fiber Optic Collimator and Focuser Assemblies
×
Stock #64-780 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$265.00
Volume Pricing
Qty 1-10 $265.00 each
Qty 11-25 $234.00 each
Qty 26-49 $221.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
354240
Type:
Fiber Collimator
Lens Included:

Physical & Mechanical Properties

Clear Aperture CA (mm):
8.00
Bevel:
Protective as needed
Construction:
304L Stainless Steel Housing
Housing Diameter (mm):
12.00
Housing Length (mm):
12.7

Optical Properties

Effective Focal Length EFL (mm):
8.00 @ 780nm
Numerical Aperture NA:
0.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (600-1050nm)
Coating Specification:
Rabs <1.0% @ 600 - 1050nm
Surface Quality:
40-20
f/#:
1.00
Abbe Number (vd):
50.02
Index of Refraction (nd):
1.606
Wavelength Range (nm):
600 - 1050
Conjugate Distance:
Infinite
Focal Length Specification Wavelength (nm):
780.00
Alignment Wavelength (nm):
780
Transmitted Wavefront Error (λ, RMS):
< 0.080

Hardware & Interface Connectivity

Connector:
SMA

Threading & Mounting

Mount:
M12 x 0.5

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
11.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Easy to Integrate
  • Models for FC/PC, FC/APC, and SMA Connections Available
  • Four Wavelength Ranges Covering 350-1600nm

LightPath® Fiber Optic Collimators are designed to collimate light exiting a fiber to a desired beam diameter or spot size or to focus light into a fiber when used in reverse. The lenses are diffraction limited, so they can achieve spot sizes down to a few microns. Lenses also feature an antireflection coating for low back reflection. LightPath® Fiber Optic Collimators are designed so that they can be used in pairs to couple the input and output light of optical devices. Optimum performance for long-term use is ensured by the factory set and tested lens alignment. Typical applications can include use with fiber coupled lasers and pigtailed receptacles, as well as communications and data transfer.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;