eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia., 0.50 NA, Uncoated, Calibration Grade Aspheric Lens

Calibration Grade Aspheric Lenses

×
Stock #69-144 Clearance 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$759.00
Volume Pricing
Qty 1-5 $759.00 each
Qty 6-25 $688.00 each
Qty 26-49 $606.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.1
Centering (arcmin):
≤1
Clear Aperture CA (mm):
46.00
Edge Thickness ET (mm):
7.85
Center Thickness CT (mm):
19.40
Bevel:
Protective as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
50.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
37.79
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
0.4λ
Coating:
Uncoated
Surface Quality:
20-10
f/#:
1.00
Abbe Number (vd):
61.15
Index of Refraction (nd):
1.589
Wavelength Range (nm):
330 - 2400
Conjugate Distance:
Infinite
Focal Length Specification Wavelength (nm):
587.6
Power (diopters):
20.00

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
6.6

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

  • Complete Metrology Data Provided
  • Precision Grade Aspheric Surface
  • 0.66 and 0.50 NA Lenses

Our TECHSPEC® Calibration Grade Aspheric Lenses offer the ultimate in performance and precision available from an off-the-shelf polished aspheric lenses. Featuring improved aspheric surface figure, surface quality, and centering specification over our TECHSPEC® Aspheric lenses, these optical components are ideal for integration into R&D and OEM applications alike. With high numerical apertures, the lenses are ideal for improving the efficiency of low light level detection systems, or for applications requiring a compact optical path.

Each aspheric lens is serialized and provided with a complete metrology data package. The test data package includes a surface profile performed on our Taylor Hobson Talysurf Profilometer, an interferogram of the spherical surface, and tested values for diameter, center thickness, and centration. For custom designed calibration grade aspheric lenses, coating requirements, or volume pricing, please contact our Sales Department.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;