eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Dia. x 25mm FL, NIR II Coated, Achromatic Lens

×
Stock #45-793 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$120.00
Volume Pricing
Qty 1-5 $120.00 each
Qty 6-25 $96.00 each
Qty 26-49 $90.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
12.00 +0.0/-0.025
Clear Aperture CA (mm):
11.00
Centering (arcmin):
<1
Center Thickness CT (mm):
7.00 ±0.10
Center Thickness CT 1 (mm):
4.50 ±0.05
Center Thickness CT 2 (mm):
2.50 ±0.05
Edge Thickness ET (mm):
5.58
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
25.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
21.05
Focal Length Specification Wavelength (nm):
880.00
Radius R1 (mm):
15.56
Radius R2 (mm):
-13.75
Radius R3 (mm):
-84.13
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
2.08
Numerical Aperture NA:
0.24
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
750 - 1550

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Designed to Give Increased Resolution and Smaller Spot Sizes for NIR Wavelengths (750-1100nm)
  • Decreased Spherical Aberration for Monochromatic Sources Out to 2μm
  • Broadband AR Coating has <1% Reflectivity Between 750–1550nm

TECHSPEC® Near-IR (NIR) Achromatic Lenses are designed to provide the smallest spot size possible for polychromatic light between 750 and 1100nm. By utilizing our NIR doublets instead of standard doublets designed for the visible, the RMS spot diameter can be reduced from 43μm to 22.5μm, for example, when using polychromatic light. Spot size will be smaller when focusing on monochromatic sources. TECHSPEC Near-IR (NIR) Achromatic Lenses also reduce spherical aberration and perform superior when used with a monochromatic source up to 2μm in wavelength. Typical applications for these doublets include imaging lenses for the near infrared, focusing and expanding of NIR lasers, and focusing/collimating lenses for fiber optics and NIR LEDs.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;