eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

128mm Dia x 1900.2mm FL Achromatic Lens

×
Stock #70-163 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$1,450.00
Volume Pricing
Qty 1-5 $1,450.00 each
Qty 6-25 $1,305.00 each
Qty 26-49 $1,230.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
128.02 +0.00/-0.12
Clear Aperture CA (mm):
124.50
Centering (arcmin):
5.00
Center Thickness CT 1 (mm):
15.42
Center Thickness CT 2 (mm):
10.92
Radius R4 (mm):
-2704.01
Edge Thickness ET (mm):
23.87
Construction:
Unmounted, Airspaced 0.10mm
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
1,900.24
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
1887.58
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
1,131.72
Radius R2 (mm):
-780.87
Radius R3 (mm):
-779.37
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
f/#:
14.8
Numerical Aperture NA:
0.03
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Details

  • Offered in Cemented or Air-Spaced Designs
  • Mounted Versions Available for Easy Integration
  • Feature MgF2 Anti-Reflection Coating

TECHSPEC® Large Precision Achromatic Lenses offer near-diffraction limited performance across the designated wavelength range. These color-corrected achromatic lenses feature long focal lengths and are available in either cemented or air-spaced designs. The lenses have a MgF2 anti-reflection coating and are available in diameters up to 140mm. TECHSPEC® Large Precision Achromatic Lenses, in the mounted version, feature a male mounting thread for easy integration into optical systems. Adhesive foil spacers and mounting instructions are included for unmounted, air-spaced achromatic lenses. 

Technical Information

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin