Products : Optics : Optical Lenses
Our team is ready to assist you!
Clear
1064nm Laser-Line Coated Plano-Convex (PCX) Lenses
1310nm Laser-Line Coated Plano-Convex (PCX) Lenses
1550nm Laser-Line Coated Plano-Convex (PCX) Lenses
405nm Laser-Line Coated Plano-Convex (PCX) Lenses
532nm Laser-Line Coated Plano-Convex (PCX) Lenses
633nm Laser-Line Coated Plano-Convex (PCX) Lenses
785nm Laser-Line Coated Plano-Convex (PCX) Lenses
980nm Laser-Line Coated Plano-Convex (PCX) Lenses
Large PCX Condenser Lenses
Laser Grade Plano-Convex (PCX) Lenses
Mega Clearance: Optics
MgF2 Coated Plano-Convex (PCX) Lenses
NIR I Coated Plano-Convex (PCX) Lenses
NIR II Coated Plano-Convex (PCX) Lenses
Uncoated Plano-Convex (PCX) Lenses
UV Fused Silica Plano-Convex (PCX) Lenses
VIS 0° Coated Plano-Convex (PCX) Lenses
VIS-NIR Coated Plano-Convex (PCX) Lenses
MgF2 Coated Double-Convex (DCX) Lenses
NIR I Coated Double-Convex (DCX) Lenses
NIR II Coated Double-Convex (DCX) Lenses
Uncoated Double-Convex (DCX) Lenses
UV Fused Silica Double-Convex (DCX) Lenses
VIS 0° Coated Double-Convex (DCX) Lenses
VIS-NIR Coated Double-Convex (DCX) Lenses
Achromatic Cylinder Lenses
Cylinder Lenses
Fast Axis Collimators
High Performance Cylinder Lenses
Laser Line Generator Lenses
Plano-Concave (PCV) Cylinder Lenses
Plastic Hybrid Acylinder Lenses
Rod Lenses
UV Fused Silica PCX Cylinder Lenses
Aspherically Contoured Fresnel Lenses
Conical Groove Plano-Concave (PCV) Fresnel Lenses
Cylinder Fresnel Lenses
Fresnel Lenses
Infrared (IR) Fresnel Lenses
Lenticular Arrays
Absorptive Neutral Density (ND) Filters
Achromatic Lens Kits
Empty Wooden Boxes for Lens and Filter Kits
Mounted Achromatic Lens Pairs Kits
Optical Components Kit
Optics Discovery Kit
Plano-Convex (PCX) and Simple Lens Kits
Reflective Neutral Density (ND) Filters