Products : Optics : Optical Lenses
Our team is ready to assist you!
Clear
1064nm Laser-Line Coated Plano-Convex (PCX) Lenses
1310nm Laser-Line Coated Plano-Convex (PCX) Lenses
1550nm Laser-Line Coated Plano-Convex (PCX) Lenses
405nm Laser-Line Coated Plano-Convex (PCX) Lenses
532nm Laser-Line Coated Plano-Convex (PCX) Lenses
633nm Laser-Line Coated Plano-Convex (PCX) Lenses
785nm Laser-Line Coated Plano-Convex (PCX) Lenses
980nm Laser-Line Coated Plano-Convex (PCX) Lenses
Large PCX Condenser Lenses
Laser Grade Plano-Convex (PCX) Lenses
Mega Clearance: Optics
MgF2 Coated Plano-Convex (PCX) Lenses
NIR I Coated Plano-Convex (PCX) Lenses
NIR II Coated Plano-Convex (PCX) Lenses
Uncoated Plano-Convex (PCX) Lenses
UV Fused Silica Plano-Convex (PCX) Lenses
VIS 0° Coated Plano-Convex (PCX) Lenses
VIS-NIR Coated Plano-Convex (PCX) Lenses
MgF2 Coated Double-Convex (DCX) Lenses
NIR I Coated Double-Convex (DCX) Lenses
NIR II Coated Double-Convex (DCX) Lenses
Uncoated Double-Convex (DCX) Lenses
UV Fused Silica Double-Convex (DCX) Lenses
VIS 0° Coated Double-Convex (DCX) Lenses
VIS-NIR Coated Double-Convex (DCX) Lenses
MgF2 Coated Plano-Concave (PCV) Lenses
NIR I Coated Plano-Concave (PCV) Lenses
NIR II Coated Plano-Concave (PCV) Lenses
Uncoated Plano-Concave (PCV) Lenses
UV Fused Silica Plano-Concave (PCV) Lenses
VIS 0° Coated Plano-Concave (PCV) Lenses
VIS-NIR Coated Plano-Concave (PCV) Lenses
Calcium Fluoride Double-Convex (DCX) Lenses
Calcium Fluoride Plano-Convex (PCX) Lenses
Germanium Infrared (IR) Aspheric Lenses
Germanium Infrared (IR) Hybrid Aspheric Lenses
Germanium Meniscus Lenses
Germanium Plano-Convex (PCX) Lenses
Infrared (IR) Achromatic Lenses
Infrared (IR) Fresnel Lenses
Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses
Mounted Near-IR (NIR) Achromatic Lens Pairs
Near-IR (NIR) Achromatic Lenses
Sapphire and Ruby Ball Lenses
Sapphire and Ruby Half-Ball Lenses
Sapphire Plano-Convex (PCX) Lenses
Silicon Plano-Convex (PCX) Lenses
Standard Germanium Plano-Convex (PCX) Lenses
Standard Silicon Plano-Convex (PCX) Lenses
Telecom-NIR Coated Plano-Convex (PCX) Lenses
Zinc Selenide Infrared (IR) Aspheric Lenses
Zinc Selenide Meniscus Lenses
Zinc Selenide Plano-Convex (PCX) Lenses
Compound Parabolic Concentrators (CPCs)
Cylindrical Microlens Arrays
Laser Focusing Singlets
Microlens Arrays
Multi-Lens Arrays
Optotune C-Mount Focus-Tunable Lenses
Optotune Electrical Lens Driver
Optotune Electrically Focus-Tunable Lenses
Optotune Manually Focus-Tunable Lenses