Products : Optics : Optical Lenses
Our team is ready to assist you!
Clear
1064nm Laser-Line Coated Plano-Convex (PCX) Lenses
1310nm Laser-Line Coated Plano-Convex (PCX) Lenses
1550nm Laser-Line Coated Plano-Convex (PCX) Lenses
405nm Laser-Line Coated Plano-Convex (PCX) Lenses
532nm Laser-Line Coated Plano-Convex (PCX) Lenses
633nm Laser-Line Coated Plano-Convex (PCX) Lenses
785nm Laser-Line Coated Plano-Convex (PCX) Lenses
980nm Laser-Line Coated Plano-Convex (PCX) Lenses
Large PCX Condenser Lenses
Laser Grade Plano-Convex (PCX) Lenses
Mega Clearance: Optics
MgF2 Coated Plano-Convex (PCX) Lenses
NIR I Coated Plano-Convex (PCX) Lenses
NIR II Coated Plano-Convex (PCX) Lenses
Uncoated Plano-Convex (PCX) Lenses
UV Fused Silica Plano-Convex (PCX) Lenses
VIS 0° Coated Plano-Convex (PCX) Lenses
VIS-NIR Coated Plano-Convex (PCX) Lenses
MgF2 Coated Plano-Concave (PCV) Lenses
NIR I Coated Plano-Concave (PCV) Lenses
NIR II Coated Plano-Concave (PCV) Lenses
Uncoated Plano-Concave (PCV) Lenses
UV Fused Silica Plano-Concave (PCV) Lenses
VIS 0° Coated Plano-Concave (PCV) Lenses
VIS-NIR Coated Plano-Concave (PCV) Lenses
Calcium Fluoride Double-Convex (DCX) Lenses
Calcium Fluoride Plano-Convex (PCX) Lenses
Germanium Infrared (IR) Aspheric Lenses
Germanium Infrared (IR) Hybrid Aspheric Lenses
Germanium Meniscus Lenses
Germanium Plano-Convex (PCX) Lenses
Infrared (IR) Achromatic Lenses
Infrared (IR) Fresnel Lenses
Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses
Mounted Near-IR (NIR) Achromatic Lens Pairs
Near-IR (NIR) Achromatic Lenses
Sapphire and Ruby Ball Lenses
Sapphire and Ruby Half-Ball Lenses
Sapphire Plano-Convex (PCX) Lenses
Silicon Plano-Convex (PCX) Lenses
Standard Germanium Plano-Convex (PCX) Lenses
Standard Silicon Plano-Convex (PCX) Lenses
Telecom-NIR Coated Plano-Convex (PCX) Lenses
Zinc Selenide Infrared (IR) Aspheric Lenses
Zinc Selenide Meniscus Lenses
Zinc Selenide Plano-Convex (PCX) Lenses
Achromatic Cylinder Lenses
Cylinder Lenses
Fast Axis Collimators
High Performance Cylinder Lenses
Laser Line Generator Lenses
Plano-Concave (PCV) Cylinder Lenses
Plastic Hybrid Acylinder Lenses
Rod Lenses
UV Fused Silica PCX Cylinder Lenses
Aspheric Condenser Lenses
Condenser Lenses
Drum Lenses
Fused Silica Ball and Half-Ball Lenses
High Index Ball Lenses
High Index Half-Ball Lenses
High Resistivity Silicon Hyperhemisphere Lenses
N-BK-7 and N-SF8 Ball Lenses
N-BK7 Half-Ball Lenses
N-LaSF9 Ball Lenses
Absorptive Neutral Density (ND) Filters
Achromatic Lens Kits
Empty Wooden Boxes for Lens and Filter Kits
Mounted Achromatic Lens Pairs Kits
Optical Components Kit
Optics Discovery Kit
Plano-Convex (PCX) and Simple Lens Kits
Reflective Neutral Density (ND) Filters