eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with UV-VIS Neutral Density Filters

×
Stock #59-600 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$895.00
Volume Pricing
Qty 1+ $895.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Filters Included :
Type:
Neutral Density Filter

Optical Properties

Coating:
Metallic Based ND
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Blocking Wavelength Range (nm):
250 - 700

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;