355nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-106
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
355.0
Full Width-Half Max FWHM (nm)
17.8
Full Width-Half Max FWHM Tolerance (nm)
±1.8
Transmission Wavelength (nm)
325-475
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
405nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-107
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
405.0
Full Width-Half Max FWHM (nm)
20.2
Full Width-Half Max FWHM Tolerance (nm)
±2.0
Transmission Wavelength (nm)
325-540
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
488nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-108
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
488.0
Full Width-Half Max FWHM (nm)
24.4
Full Width-Half Max FWHM Tolerance (nm)
±2.4
Transmission Wavelength (nm)
365-650
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
514.5nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-109
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
514.5
Full Width-Half Max FWHM (nm)
25.7
Full Width-Half Max FWHM Tolerance (nm)
±2.6
Transmission Wavelength (nm)
385-685
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
532nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-110
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
532.0
Full Width-Half Max FWHM (nm)
26.6
Full Width-Half Max FWHM Tolerance (nm)
±2.7
Transmission Wavelength (nm)
400-700
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
632.8nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-111
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
632.8
Full Width-Half Max FWHM (nm)
31.6
Full Width-Half Max FWHM Tolerance (nm)
±3.2
Transmission Wavelength (nm)
475-845
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
785nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-112
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
785.0
Full Width-Half Max FWHM (nm)
39.2
Full Width-Half Max FWHM Tolerance (nm)
±3.9
Transmission Wavelength (nm)
585-1045
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
808nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#86-700
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
808.0
Full Width-Half Max FWHM (nm)
40.0
Full Width-Half Max FWHM Tolerance (nm)
±6.0
Transmission Wavelength (nm)
600 - 1070
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
830nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#86-701
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
6.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
830.0
Full Width-Half Max FWHM (nm)
42.0
Full Width-Half Max FWHM Tolerance (nm)
±6.0
Transmission Wavelength (nm)
625 - 1100
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
980nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-113
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
980.0
Full Width-Half Max FWHM (nm)
49.0
Full Width-Half Max FWHM Tolerance (nm)
±4.9
Transmission Wavelength (nm)
735-1300
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
1064nm Notch Filter, OD4 Blocking, 12.5mm Diameter
#67-114
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
1064.0
Full Width-Half Max FWHM (nm)
53.2
Full Width-Half Max FWHM Tolerance (nm)
±5.3
Transmission Wavelength (nm)
800-1400
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
10.6
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
355nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-115
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
355.0
Full Width-Half Max FWHM (nm)
17.8
Full Width-Half Max FWHM Tolerance (nm)
±1.8
Transmission Wavelength (nm)
325-475
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
405nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-116
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
405.0
Full Width-Half Max FWHM (nm)
20.2
Full Width-Half Max FWHM Tolerance (nm)
±2.0
Transmission Wavelength (nm)
325-540
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
488nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-117
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
488.0
Full Width-Half Max FWHM (nm)
24.4
Full Width-Half Max FWHM Tolerance (nm)
±2.4
Transmission Wavelength (nm)
365-650
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
514.5nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-118
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
514.5
Full Width-Half Max FWHM (nm)
25.7
Full Width-Half Max FWHM Tolerance (nm)
±2.6
Transmission Wavelength (nm)
385-685
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
532nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-119
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
532.0
Full Width-Half Max FWHM (nm)
26.6
Full Width-Half Max FWHM Tolerance (nm)
±2.7
Transmission Wavelength (nm)
400-700
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
632.8nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-120
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
632.8
Full Width-Half Max FWHM (nm)
31.6
Full Width-Half Max FWHM Tolerance (nm)
±3.2
Transmission Wavelength (nm)
475-845
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
785nm Notch Filter, OD4 Blocking, 25mm Diameter
#67-121
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
5.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
785.0
Full Width-Half Max FWHM (nm)
39.2
Full Width-Half Max FWHM Tolerance (nm)
±3.9
Transmission Wavelength (nm)
585-1045
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
808nm Notch Filter, OD4 Blocking, 25mm Diameter
#86-702
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
7.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
808.0
Full Width-Half Max FWHM (nm)
40.0
Full Width-Half Max FWHM Tolerance (nm)
±6.0
Transmission Wavelength (nm)
600 - 1070
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant
830nm Notch Filter, OD4 Blocking, 25mm Diameter
#86-703
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.00/-0.10
Thickness with Mount (mm)
8.0
Thickness Tolerance (mm)
±0.1
Center Wavelength CWL (nm)
830.0
Full Width-Half Max FWHM (nm)
42.0
Full Width-Half Max FWHM Tolerance (nm)
±6.0
Transmission Wavelength (nm)
625 - 1100
Transmission (%)
90.0
Reflection at CWL (%)
99.0
Optical Density OD
4.0
Clear Aperture CA (mm)
21.3
Transmitted Wavefront, RMS (λ)
<1
Surface Quality
60-40
Coating
Hard Dielectric Sputtered Coating
Construction
Mounted in Black Anodized Ring
RoHS
Compliant