eo_logo
 
Product added to cart

OD 0.04 - 1.0, 50.8 x 25.4mm Stepped ND Filter

×
Stock #32-599 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$215.00
Volume Pricing
Qty 1-10 $215.00 each
Qty 11-25 $194.00 each
Qty 26-49 $185.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Dimensions (mm):
25.4 x 50.8
Length (inches):
2.0
Length (mm):
50.80
Thickness (inches):
0.062
Width (inches):
1.0
Width (mm):
25.40

Optical Properties

Optical Density OD (Average):
0.04 - 1.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Coating:
Stepped Variable
Blocking Wavelength Range (nm):
400 - 700

Regulatory Compliance

Reach 181:
RoHS 2015:
Certificate of Conformance:

Product Details

  • 11 Discrete Density Steps
  • Design Wavelength of 400 - 700nm
  • Density Neutrality of ±5%

Density and transmission vary in eleven equal steps across the surface length. The steps are abrupt changes and no light escapes between them. Spectrally flat neutral density coating. Ideal for applications requiring variable densities and known density values.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;