eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.0 OD 50mm Dia., NIR ND Filter

Near-IR (NIR) Neutral Density (ND) Filters

×
Stock #62-679 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$221.00
Volume Pricing
Qty 1-5 $221.00 each
Qty 6-25 $177.00 each
Qty 26-49 $168.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.2
Thickness (mm):
5.00 +0.00/-0.10
Clear Aperture (%):
80
Parallelism (arcsec):
<5

Optical Properties

Optical Density OD (Average):
2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Metallic Based ND
Surface Quality:
40-20
Transmission (%):
1.00
Blocking Wavelength Range (nm):
700 - 1100
Transmitted Wavefront, P-V:
λ/4
Optical Density Tolerance (%):
±10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Ideal for NIR Wavelengths 700-1100nm
  • Optical Densities Ranging from 0.3 to 3.0

TECHSPEC® Near-IR (NIR) Neutral Density (ND) Filters feature a spectrally flat region between 700 and 1100nm, outstanding parallelism, and exceptional surface characteristics. The combination of high tolerance and broadband performance makes our filters ideal for attenuating a wide range of IR sources. The UV Fused Silica substrate features a low coefficient of thermal expansion and excellent surface quality, making these filters suitable for attenuating low power lasers, including lasers at the 1064nm Nd:YAG wavelength. Other applications include NIR spectroscopy, machine vision, and analytical chemistry. TECHSPEC Near-IR (NIR) Neutral Density (ND) Filters may be stacked to obtain a variety of optical densities. Orient the mirrored side toward the source at a 0° angle of incidence. Optical Densities of 0.5, 1.0, 1.5, 2.0, 2.5, and 3.0 are available in a Pre-Loaded Filter Wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;