eo_logo
 
Product added to cart

0.6 OD, 50mm Dia., IR Neutral Density Filter

Infrared (IR) Neutral Density (ND) Filters

×
Stock #87-201 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$1,250.00
Volume Pricing
Qty 1+ $1,250.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Filter:
Reflective ND Filter
Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
50.00 ±0.2
Thickness (mm):
1.00 ±0.2
Parallelism (arcmin):
<10
Clear Aperture (%):
90

Optical Properties

Optical Density OD (Average):
0.6
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Coating:
IR (2000 - 14,000)
Reflective Material:
Metallic Based ND
Surface Quality:
80-50
Transmission (%):
25.0
Transmission Tolerance (%):
±2.0
Blocking Wavelength Range (nm):
2000 - 14,000
Wavelength Range (μm):
2 - 14
Surface Flatness (P-V):
3 - 5λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Spectrally Flat from 2μm to 14μm
  • Precision Germanium Substrate
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

Infrared (IR) Neutral Density (ND) Filters feature excellent linearity over a wide spectral band of 2μm to 14μm. Ideal for thermal and medical imaging, the filters are available in a variety of densities and 2 size options. Attenuation is achieved by a metal alloy coating, which employs a combination of absorption and reflection to achieve the stated transmittance value. Infrared (IR) Neutral Density (ND) Filters feature a geranium substrate and are available in 12.5, 25, and 50mm diameters with varying transmissions and optical densities. All 5 optical densities are available as part of our Neutral Density Filter Kits. The kits are ideal for integration with our filter wheels.

Please contact our Applications Engineering Department to discuss custom size and density options.

Technical Information

Special Handling

Germanium Optics Handling and Cleaning Guidelines

Germanium optics require special handling and cleaning procedures. Always wear gloves during handling to prevent contamination, and wash hands afterward. Avoid contact between Germanium dust and the eyes, skin, or clothing. When not in use, store optics sealed and covered at temperatures between 20°C and 25°C. Do not expose them to temperatures exceeding 100°C when in use.

Handling Guidelines

  • Always wear gloves to prevent damage from skin oils.
  • If Germanium dust is present, take the following precautions:
    • Wear safety glasses to protect eyes.
    • Use a dust mask or face mask to avoid inhalation.
    • Wear gloves to prevent skin contact.
  • Maintain storage temperature between 20°C and 25°C with humidity below 30%.
  • Wrap Germanium optics in a lens cloth or pouch and seal in a container when not in use.
  • Germanium is brittle and heavy — always place it on soft surfaces and avoid dropping it.

Approved Cleaning Solvents

  • Ethanol
  • Isopropyl Alcohol
  • Methanol
  • Reagent-Grade Acetone
  • Liquid CO₂
  • Shop Now

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;