eo_logo
 
Product added to cart

0.04 - 2.0 OD, 50mm, Apodizing Filter Bull's Eye

Bullseye Filter

×
Stock #64-390 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$454.00
Volume Pricing
Qty 1-10 $454.00 each
Qty 11-25 $408.00 each
Qty 26-49 $389.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Filter:
Bull's Eye
Type:
Apodizing Filter
Linearity (%):
±5 of Optical Density

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.00/-0.20
Thickness (mm):
1.50 ±0.10

Optical Properties

Optical Density OD (Average):
0.04 - 2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Variable
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Bull’s Eye Filter Type Decreases Radially from Center
  • Reverse Bull’s Eye Type Increases Radially from Center
  • Ideal for Eliminating Intensity Variations in Optical Systems

Continuously Variable Apodizing Filters are used to create an even illumination profile in an optical system. Bull’s Eye type filters feature a high optical density in the center which decreases continuously to an uncoated edge. The filters are commonly used to flatten the intensity profile of Gaussian beams. Continuously Variable Apodizing Filters are available in a 25 or 50mm diameter, in either a Bull’s Eyes or Reverse Bull’s Eye. The Reverse Bull’s Eye type features a high optical density coating on the filter’s edge which decreases continuously to an uncoated center.  

Our standard filters are available in 25 and 50mm diameters, with end densities of 1.0 and 2.0. For different substrates, sizes, or intensity profiles, please contact our Applications Engineering Department.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;