Mounted 400nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-639
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-285
Cut-Off Wavelength (nm)
400
Transmission Wavelength (nm)
250-385
Rejection Wavelength (nm)
420-485
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 450nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-640
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-286
Cut-Off Wavelength (nm)
450
Transmission Wavelength (nm)
250-430
Rejection Wavelength (nm)
470-545
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 500nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-641
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-287
Cut-Off Wavelength (nm)
500
Transmission Wavelength (nm)
250-480
Rejection Wavelength (nm)
520-610
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 550nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-642
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-288
Cut-Off Wavelength (nm)
550
Transmission Wavelength (nm)
400-530
Rejection Wavelength (nm)
575-725
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 600nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-643
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-289
Cut-Off Wavelength (nm)
600
Transmission Wavelength (nm)
400-580
Rejection Wavelength (nm)
625-795
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 650nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-644
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-290
Cut-Off Wavelength (nm)
650
Transmission Wavelength (nm)
400-630
Rejection Wavelength (nm)
675-850
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 700nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-645
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-291
Cut-Off Wavelength (nm)
700
Transmission Wavelength (nm)
400-680
Rejection Wavelength (nm)
725-680
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 750nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-646
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-585
Cut-Off Wavelength (nm)
750
Transmission Wavelength (nm)
400-725
Rejection Wavelength (nm)
800-990
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 800nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-647
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-586
Cut-Off Wavelength (nm)
800
Transmission Wavelength (nm)
400-775
Rejection Wavelength (nm)
850-1050
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 850nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-648
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-587
Cut-Off Wavelength (nm)
850
Transmission Wavelength (nm)
400-820
Rejection Wavelength (nm)
910-1110
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 900nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-649
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-588
Cut-Off Wavelength (nm)
900
Transmission Wavelength (nm)
425-865
Rejection Wavelength (nm)
960-1170
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 950nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-650
$125.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-589
Cut-Off Wavelength (nm)
950
Transmission Wavelength (nm)
450-910
Rejection Wavelength (nm)
1025-1235
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 1000nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-651
$115.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-590
Cut-Off Wavelength (nm)
1000
Transmission Wavelength (nm)
465-940
Rejection Wavelength (nm)
1085-1305
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 1050nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-652
$115.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-591
Cut-Off Wavelength (nm)
1050
Transmission Wavelength (nm)
485-1000
Rejection Wavelength (nm)
1130-1370
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 1100nm Shortpass Filter, M25.5 x 0.5mm Mount
#66-653
$115.00
Filter Thread
M25.5 x 0.5
Stock No. of Unmounted Filter
#47-592
Cut-Off Wavelength (nm)
1100
Transmission Wavelength (nm)
510-1050
Rejection Wavelength (nm)
1180-1440
Diameter (mm)
28.0
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.9
RoHS
Exempt
Mounted 400nm Shortpass Filter, M30.5 x 0.5mm Mount
#66-654
$125.00
Filter Thread
M30.5 x 0.5
Stock No. of Unmounted Filter
#47-285
Cut-Off Wavelength (nm)
400
Transmission Wavelength (nm)
250-385
Rejection Wavelength (nm)
420-485
Diameter (mm)
33.5
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.2
RoHS
Exempt
Mounted 450nm Shortpass Filter, M30.5 x 0.5mm Mount
#66-655
$125.00
Filter Thread
M30.5 x 0.5
Stock No. of Unmounted Filter
#47-286
Cut-Off Wavelength (nm)
450
Transmission Wavelength (nm)
250-430
Rejection Wavelength (nm)
470-545
Diameter (mm)
33.5
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.2
RoHS
Exempt
Mounted 500nm Shortpass Filter, M30.5 x 0.5mm Mount
#66-656
$125.00
Filter Thread
M30.5 x 0.5
Stock No. of Unmounted Filter
#47-287
Cut-Off Wavelength (nm)
500
Transmission Wavelength (nm)
250-480
Rejection Wavelength (nm)
520-610
Diameter (mm)
33.5
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.2
RoHS
Exempt
Mounted 550nm Shortpass Filter, M30.5 x 0.5mm Mount
#66-657
$125.00
Filter Thread
M30.5 x 0.5
Stock No. of Unmounted Filter
#47-288
Cut-Off Wavelength (nm)
550
Transmission Wavelength (nm)
400-530
Rejection Wavelength (nm)
575-725
Diameter (mm)
33.5
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.2
RoHS
Exempt
Mounted 600nm Shortpass Filter, M30.5 x 0.5mm Mount
#66-658
$125.00
Filter Thread
M30.5 x 0.5
Stock No. of Unmounted Filter
#47-289
Cut-Off Wavelength (nm)
600
Transmission Wavelength (nm)
400-580
Rejection Wavelength (nm)
625-795
Diameter (mm)
33.5
Clear Aperture CA (mm)
22.0
Thickness with Mount (mm)
9.2
RoHS
Exempt