eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1300nm 12.5mm Diameter, OD 2.0 Longpass Filter

OD 2.0 Longpass Filters

×
Stock #84-666 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$98.00
Volume Pricing
Qty 1-5 $98.00 each
Qty 6-25 $83.00 each
Qty 26-49 $78.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.00/-0.20
Thickness (mm):
1.50 ±0.1
Clear Aperture (%):
80

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-On Wavelength (nm):
1,300.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Traditional Coated
Rejection Wavelength (nm):
1010 - 1250
Surface Quality:
40-20
Transmission (%):
>85
Transmission Wavelength (nm):
1340 - 2000
Transmitted Wavefront, P-V:
λ/4
Cut-On Tolerance (%):
±2
Slope Factor (%):
3.00
Coating Specification:
Surface 1: Multi-Layer Dielectric
Surface 2: MgF2
Wavelength Range (nm):
1010 - 2000

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Sharp Cut-On Wavelength
  • High Rejection/Transmission Efficiency
  • Precision Fused Silica Substrate
  • Variety of OD 2.0 Longpass Filter Kits are Available

TECHSPEC® OD 2.0 Longpass Filters are designed to have a sharp transition from reflection to transmission, making them ideal for various applications. Available in a variety of cut-on wavelengths, these filters are designed for fluorescence and order sorting applications. These filters feature precision fused silica substrate and high rejection/transmission efficiency. TECHSPEC® OD 2.0 Longpass Filters have a single-layer AR coating on the back surface that enhances the overall efficiency of each filter. Eliminate stray light by creating custom bandpass filters when combined with TECHSPEC® OD 2.0 Shortpass Filters. A single layer AR coating on the back surface enhances the overall efficiency of each filter.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;