dcsimg

Need Help?

Our team is ready to assist you!

TECHSPEC® Longpass Filters

Longpass Filters
  • Sharp Cut-On Wavelength
  • High Rejection/Transmission Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® Longpass filters are designed to have a sharp transition from reflection to transmission, making them ideal for various applications. Available in a variety of cut-on wavelengths, these filters are designed for fluorescence and order sorting applications. Eliminate stray light by creating custom bandpass filters when combined with our TECHSPEC® Shortpass Filters. A single layer AR coating on the back surface enhances the overall efficiency of each filter.

Our longpass filters are available in a number of kit configurations. Visible filter kits are available in 25nm increments (featuring 14 filters) or 50nm increments (featuring 7 filters). NIR Kits are available in 50nm increments (featuring 8 filters). All filter kits are available in 12.5, 25, and 50mm diameters.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-20 of 123 Items | Show All Items Sort by Spec
1, 2, 3, 4, 5, 6, 7  | Next
400nm OD 2 Longpass Filter 12.5mm Diameter
#49-024 In Stock and Ready to Ship.
400nm OD 2 Longpass Filter 25.0mm Diameter
#47-614 In Stock and Ready to Ship.
400nm OD 2 Longpass Filter 50mm Diameter
#64-697 In Stock and Ready to Ship.
425nm OD 2 Longpass Filter 12.5mm Diameter
#64-616 In Stock and Ready to Ship.
425nm OD 2 Longpass Filter 25mm Diameter
#64-624 In Stock and Ready to Ship.
425nm OD 2 Longpass Filter 50mm Diameter
#64-632 In Stock and Ready to Ship.
450nm OD 2 Longpass Filter 12.5mm Diameter
#49-025 In Stock and Ready to Ship.
450nm OD 2 Longpass Filter 25.0mm Diameter
#47-615 In Stock and Ready to Ship.
450nm OD 2 Longpass Filter 50mm Diameter
#64-698 In Stock and Ready to Ship.
475nm OD 2 Longpass Filter 12.5mm Diameter
#64-617 In Stock and Ready to Ship.
475nm OD 2 Longpass Filter 25mm Diameter
#64-625 In Stock and Ready to Ship.
475nm OD 2 Longpass Filter 50mm Diameter
#64-633 In Stock and Ready to Ship.
500nm OD 2 Longpass Filter 12.5mm Diameter
#49-026 In Stock and Ready to Ship.
500nm OD 2 Longpass Filter 25.0mm Diameter
#47-616 Out of Stock. Click to Receive an Email with Delivery Details.
500nm OD 2 Longpass Filter 50mm Diameter
#64-699 In Stock and Ready to Ship.
525nm OD 2 Longpass Filter 12.5mm Diameter
#64-618 In Stock and Ready to Ship.
525nm OD 2 Longpass Filter 25mm Diameter
#64-626 In Stock and Ready to Ship.
525nm OD 2 Longpass Filter 50mm Diameter
#64-634 In Stock and Ready to Ship.
550nm OD 2 Longpass Filter 12.5mm Diameter
#49-027 In Stock and Ready to Ship.
550nm OD 2 Longpass Filter 25.00mm Diameter
#47-617 Out of Stock. Click to Receive an Email with Delivery Details.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-1 of 1 Items
400-725nm OD2 Longpass Filter Kit, 25nm Steps, 25mm Diameter
#64-729
$1,025.00
Out of Stock. Click to Receive an Email with Delivery Details.
1006999.gif
1007001.gif
1007002.gif

Related Documents



Related Products
Up to 80% off