eo_logo
 
Product added to cart

2.40μm, 50mm Diameter, Infrared Longpass Filter

Infrared (IR) Longpass Filters

×
Stock #68-659 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$670.00
Volume Pricing
Qty 1-9 $670.00 each
Qty 10-25 $604.00 each
Qty 26-49 $573.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter
Note:
Transmission at cut-on wavelength is 5% of peak transmission.

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.1
Thickness (mm):
1.00 ±0.2
Parallelism (arcmin):
<10
Clear Aperture (%):
90

Optical Properties

Optical Density OD (Average):
≥3.0
Cut-On Wavelength (nm):
2,400.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Coating:
Traditional Coated
Surface Quality:
80-50
Transmission (%):
>85 (average)
Transmission Wavelength (nm):
2520 - 4800
Transmission Wavelength (μm):
2.52 - 4.80
Blocking Wavelength Range (nm):
200 - 2400
Slope Factor (%):
<7
Cut-On Wavelength (μm):
2.40 ±0.09
Surface Flatness (P-V):
3 - 5λ

Environmental & Durability Factors

Operating Temperature (°C):
-62 to +71

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Coated on Silicon or Germanium Substrates
  • Ideal for Isolating Broad Spectral Regions
  • Durable, First-Surface Coatings
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

Infrared (IR) Longpass Filters provide a sharp cut-off below a particular wavelength. Often used for order sorting, they isolate broad regions of the spectrum, simultaneously providing high transmission of desired energy, and deep rejection of unwanted energy. These filters are constructed of hard, durable first-surface dielectric coatings on optical-quality IR-transmitting substrates. Infrared (IR) Longpass Filters are able to withstand normal cleaning and handling associated with any high-quality optical component because of their make-up. These filters are particularly useful for FTIR spectroscopy and Thermal Imaging Applications. For custom sizes and coating requirements, please contact our Sales Department.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;