eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

775nm 50mm Dia., High Performance Longpass Filter

High Performance OD 4.0 Longpass Filters

×
Stock #86-077 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$580.00
Volume Pricing
Qty 1-5 $580.00 each
Qty 6-25 $464.00 each
Qty 26-49 $435.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter
Note:
Arrow on part indicates filter coated surface.

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.2
Thickness (mm):
5.00 ±0.1
Clear Aperture (%):
>80
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Cut-On Wavelength (nm):
775.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Rejection Wavelength (nm):
200 - 760
Surface Quality:
60-40
Transmission (%):
≥91
Transmission Wavelength (nm):
790 - 1650
Transmitted Wavefront, RMS:
≤λ/4 @ 633nm (prior to coating)
Cut-On Tolerance (%):
±1
Slope Factor (%):
<1
Coating Specification:
Surface 1: Hard Dielectric Sputtered
Surface 2: AR Coated
Wavelength Range (nm):
200 - 1650

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

TECHSPEC® High Performance OD 4.0 Longpass Filters feature high transmission in the pass band combined with superior blocking in the rejection band. Due to a rejection band optical density of 4.0 combined with >91% in the pass band, these filters are ideal for a wide variety of applications. TECHSPEC® High Performance OD 4.0 Longpass Filters are hard coated, with a hard dielectric sputtered as the first surface and AR coating as the second. Eliminate stray light by creating custom bandpass filters when combined with TECHSPEC® High Performance Shortpass Filters.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

 TECHSPEC® Rotating Filter Wheel can be used for applications requiring a variety of filters.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;