dcsimg

Need Help?

Our team is ready to assist you!

Tunable Bandpass Filters

Tunable Bandpass Filters
  • Tuning Range >12% of Normal-Incidence Wavelength
  • Variety of Broad Tuning Ranges Available
  • Ultra-low Polarization Sensitivity

These Tunable Bandpass Filters do what no thin-film filter has ever done before: offer wavelength tunability over a broad wavelength range simply by adjusting the angle of incidence. The patent-pending design offers essentially no change in spectral performance over the entire tuning range. Thus, these filters combine the desirable spectral characteristics and imaging capability of thin-film optical filters with the wavelength tuning flexibility of a diffraction grating.

Tunable Bandpass Filters are ideal for applications ranging from fluorescence imaging and measurements to hyperspectral imaging and high-throughput spectroscopy. With their excellent polarization insensitivity and high optical quality and damage threshold, they are well-suited for a wide range of laser applications as well.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-1 of 1 Items
Tunable Bandpass Filter 620 - 700nm, 13nm Bandwidth
#68-614
$795.00
Out of Stock. Click to Receive an Email with Delivery Details.
1006106.gif
1006107.gif

Related Products
Up to 80% off