eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

325nm CWL, 25mm Dia, 1.2nm Bandwidth,OD 6 Laser Line Bandpass Filter

×
Stock #68-957 3 In Stock Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$735.00
Volume Pricing
Qty 1-5 $735.00 each
Qty 6-25 $588.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Clear Aperture CA (mm):
21.00

Optical Properties

Angle of Incidence (°):
0 ±2
Bandwidth (nm):
1.2
OD 5 Blocking Wavelength Range (nm) :
291 - 321.8 & 328.3 - 380.7
OD 6 Blocking Wavelength Range (nm):
299 - 320.1 & 329.9 - 357.5
Optical Density OD (Average):
≥6.0
Center Wavelength CWL (nm):
325.00
Design Wavelength DWL (nm):
325
Full Width-Half Max FWHM (nm):
2.30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Surface Quality:
60-40
Transmission (%):
≥80
Transmitted Wavefront, RMS:
λ/4 @ 633nm

Threading & Mounting

Mount Thickness (mm):
3.5

Environmental & Durability Factors

Durability:
Environmental: MIL-STD-810F, sect. 507.4
Durability: MIL-C-48497A, sect. 3.4.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Over 90% Transmission at Design Wavelength
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, TECHSPEC OD 6 Laser Line Clean-Up Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. TECHSPEC OD 6 Laser Line Clean-Up Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, TECHSPEC Laser Line Clean-Up Filters are excellent complements to TECHSPEC Notch Filters or TECHSPEC Raman Longpass Edge Filters.

Laser Optics

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;