Due to inclement weather, our corporate headquarters is closing early today, March 5th at 12 PM EST.
There will be NO shipments from our Barrington, NJ warehouse for orders place after 2:45 PM EST. We apologize for the inconvenience. 
If you have sales or technical questions, please continue to call and chat and our global staff will assist you.

 

Laser Optic Assemblies are used for a range of laser applications, such as expanding, focusing, or shaping laser beams in industries such as life science, industrial, or test and measurement. Laser Optic Assemblies can consist of any optics assembly ideal for, or designed for use with, lasers or other Laser Optics. Many Laser Optic Assemblies can be used together to increase performance or adaptability to an application’s needs.

Edmund Optics offers a variety of Laser Optic Assemblies, including beam expanders, focusing objectives, beam shapers, or f-theta scanning lenses. Beam expanders are used to expand the beam diameter, increase collimation, or fill apertures. Focusing objectives are designed to minimize laser spot size in order to increase the overall beam intensity. Laser beam shapers are ideal for generating a uniform power distribution, ideal for material processing or laser-based illumination. Specialty lenses and prisms are also available for additional beam shaping or fiber coupling applications.