Our team is ready to assist you!
Laser Mirrors are used to reflect or redirect laser beams in laser applications such as beam steering or beam folding. Laser Mirrors are designed with a high degree of reflectivity for a specific wavelength or range of wavelengths using various substrates, coatings, or a combination of the two. Laser Mirrors are also ideal for laser applications where space is limited, as a beam can be precisely directed multiple times to fit within a particular area.
Edmund Optics offers a wide range of Laser Mirrors suited for many beam steering or beam manipulation needs. Broadband Mirrors offer high reflectivity over a wide spectrum of wavelengths making them useful for a large number of different laser applications. Laser Line Mirrors are designed to reflect a very narrow range of wavelengths. High Damage Mirrors are especially durable mirrors that possess high damage threshold. A wide selection of Laser Mirrors is available for use with a range of popular laser wavelengths.