dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Optical Components


Laser Lenses

Laser Lenses are used to focus collimated light from laser beams in a variety of laser applications. Laser Lenses include a range of lens types including PCX Lenses, Aspheric Lenses, Cylinder Lenses, or Laser Generator Lenses. Laser Lenses are designed to focus light in several different ways depending on the lens type, such as focusing down to a point, a line, or a ring. Many different lens types are available in a range of wavelengths.

Edmund Optics offers a wide range of Laser Lenses suited for a variety of laser focusing needs. Laser-Line Coated PCX Lenses are designed for many popular laser wavelengths. Laser-Line Coated PCX Lenses possess exceptional transmission of specified wavelengths. Cylinder Lenses focus laser beams into a line image rather than a point. High Performance Cylinder Lenses are also available for applications requiring more precise transmission rates. Additional Laser Lenses, such as PCX Axicons, are also available.

Laser Lenses (19 Total)