1200 Grooves/mm, VIS Holographic Grating, 12.5mm x 25mm
#43-215
Dimensions (mm)
12.5 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1200.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, UV Holographic Grating, 12.5mm x 25mm
#43-218
Dimensions (mm)
12.5 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
9.5
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, VIS Holographic Grating, 12.5mm x 25mm
#43-221
Dimensions (mm)
12.5 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
2400 Grooves/mm, VIS Holographic Grating, 12.5mm x 25mm
#43-224
Dimensions (mm)
12.5 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
2400.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
3600 Grooves/mm, UV Holographic Grating, 12.5mm x 25mm
#43-227
Dimensions (mm)
12.5 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
3600.00
Thickness (mm)
9.5
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1200 Grooves/mm, UV Holographic Grating, 12.7mm Square
#43-772
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1200.00
Thickness (mm)
6
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1200 Grooves/mm, VIS Holographic Grating, 12.7mm Square
#43-773
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1200.00
Thickness (mm)
6
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, UV Holographic Grating, 12.7mm Square
#43-774
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
6
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, VIS Holographic Grating, 12.7mm Square
#43-775
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
6
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
2400 Grooves/mm, UV Holographic Grating, 12.7mm Square
#43-776
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
2400.00
Thickness (mm)
6
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
2400 Grooves/mm, VIS Holographic Grating, 12.7mm Square
#43-777
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
2400.00
Thickness (mm)
6
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
3600 Grooves/mm, UV Holographic Grating, 12.7mm Square
#43-778
Dimensions (mm)
12.7 x 12.7
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
3600.00
Thickness (mm)
6
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
2400 Grooves/mm, VIS Holographic Grating, 25mm Square
#43-225
Dimensions (mm)
25 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
2400.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, VIS Holographic Grating, 25mm Square
#43-222
Dimensions (mm)
25 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, UV Holographic Grating, 25mm Square
#43-219
Dimensions (mm)
25 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
9.5
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1200 Grooves/mm, VIS Holographic Grating, 25mm Square
#43-216
Dimensions (mm)
25 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1200.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
3600 Grooves/mm, UV Holographic Grating, 25mm Square
#43-228
Dimensions (mm)
25 x 25
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
3600.00
Thickness (mm)
9.5
Wavelength
UV
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1200 Grooves/mm, VIS Holographic Grating, 30mm Square
#55-264
Dimensions (mm)
30 x 30
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1200.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
1800 Grooves/mm, VIS Holographic Grating, 30mm Square
#55-265
Dimensions (mm)
30 x 30
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
1800.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant
2400 Grooves/mm, VIS Holographic Grating, 30mm Square
#55-266
Dimensions (mm)
30 x 30
Dimensional Tolerance (mm)
±0.5
Groove Density (grooves/mm)
2400.00
Thickness (mm)
9.5
Wavelength
VIS
Absolute Diffraction Efficiency (%)
45 - 65
Substrate
Soda Lime Float Glass
Coating
Bare Aluminum
RoHS
Compliant