dcsimg

Need Help?

Our team is ready to assist you!

Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies
  • Easy to Integrate
  • Models for FC and SMA Connections Available
  • Three Wavelength Ranges Covering 350-1600nm

These components are designed to collimate/focus light exiting a fiber to a desired beam diameter or spot size. The lenses are diffraction limited, so they can achieve spot sizes down to a few microns. Lenses also feature an antireflection coating for low back reflection. These units are designed so that they can be used in pairs to couple the input and output light of optical devices. Optimum performance for long-term use is ensured by the factory set and tested lens alignment. Typical applications can include use with fiber coupled lasers, pigtailed receptacles, etc.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-60 of 60 Items | Collapse Items Sort by Spec
0.16 NA Fiber Collimator w/ FC Connector, 543nm Alignment
#47-224 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ SMA Connector, 543nm Alignment
#47-227 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ FC Connector, 633nm Alignment
#67-719 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ SMA Connector, 633nm Alignment
#67-724 Out of Stock. Click to Receive an Email with Delivery Details.
0.16 NA Fiber Collimator w/ FC Connector, 780nm Alignment
#47-225 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ SMA Connector, 780nm Alignment
#47-228 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ FC Connector, 1310nm Alignment
#47-226 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ SMA Connector, 1310nm Alignment
#47-229 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ FC Connector, 1064nm Alignment
#64-765 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ SMA Connector, 1064nm Alignment
#64-766 Out of Stock. Click to Receive an Email with Delivery Details.
0.16 NA Fiber Collimator w/ FC Connector, 1550nm Alignment
#83-724 In Stock and Ready to Ship.
0.16 NA Fiber Collimator w/ SMA Connector, 1550nm Alignment
#83-729 Out of Stock. Click to Receive an Email with Delivery Details.
0.25 NA Fiber Collimator w/ FC Connector, 543nm Alignment
#47-218 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ SMA Connector, 543nm Alignment
#47-221 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ FC Connector, 633nm Alignment
#67-720 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ SMA Connector, 633nm Alignment
#67-725 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ FC Connector, 780nm Alignment
#47-219 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ SMA Connector, 780nm Alignment
#47-222 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ FC Connector, 1064nm Alignment
#64-767 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ SMA Connector, 1064nm Alignment
#64-768 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ FC Connector, 1310nm Alignment
#47-220 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ SMA Connector, 1310nm Alignment
#47-223 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ FC Connector, 1550nm Alignment
#83-725 In Stock and Ready to Ship.
0.25 NA Fiber Collimator w/ SMA Connector, 1550nm Alignment
#83-730 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ FC Connector, 543nm Alignment
#64-769 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ SMA Connector, 543nm Alignment
#64-770 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ SMA Connector, 633nm Alignment
#67-726 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ FC Connector, 633nm Alignment
#67-721 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ FC Connector, 780nm Alignment
#64-771 Out of Stock. Click to Receive an Email with Delivery Details.
0.40 NA Fiber Collimator w/ SMA Connector, 780nm Alignment
#64-772 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ FC Connector, 1064nm Alignment
#64-773 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ SMA Connector, 1064nm Alignment
#64-774 Out of Stock. Click to Receive an Email with Delivery Details.
0.40 NA Fiber Collimator w/ FC Connector, 1310nm Alignment
#64-775 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ SMA Connector, 1310nm Alignment
#64-776 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ FC Connector, 1550nm Alignment
#83-726 In Stock and Ready to Ship.
0.40 NA Fiber Collimator w/ SMA Connector, 1550nm Alignment
#83-731 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ FC Connector, 543nm Alignment
#64-777 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ SMA Connector, 543nm Alignment
#64-778 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ FC Connector, 633nm Alignment
#67-722 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ SMA Connector, 633nm Alignment
#67-727 Out of Stock. Click to Receive an Email with Delivery Details.
0.50 NA Fiber Collimator w/ FC Connector, 780nm Alignment
#64-779 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ SMA Connector, 780nm Alignment
#64-780 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ FC Connector, 1064nm Alignment
#64-781 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ SMA Connector, 1064nm Alignment
#64-782 Out of Stock. Click to Receive an Email with Delivery Details.
0.50 NA Fiber Collimator w/ FC Connector, 1310nm Alignment
#64-783 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ SMA Connector, 1310nm Alignment
#64-784 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ FC Connector, 1550nm Alignment
#83-727 In Stock and Ready to Ship.
0.50 NA Fiber Collimator w/ SMA Connector, 1550nm Alignment
#83-732 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ FC Connector, 543nm Alignment
#64-785 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ SMA Connector, 543nm Alignment
#64-786 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ FC Connector, 633nm Alignment
#67-723 Out of Stock. Click to Receive an Email with Delivery Details.
0.55 NA Fiber Collimator w/ SMA Connector, 633nm Alignment
#67-728 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ FC Connector, 780nm Alignment
#64-787 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ FC Connector, 780nm Alignment
#83-728 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ SMA Connector, 780nm Alignment
#64-788 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ FC Connector, 1064nm Alignment
#64-789 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ SMA Connector, 1064nm Alignment
#64-790 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ FC Connector, 1310nm Alignment
#64-791 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ SMA Connector, 1310nm Alignment
#64-792 In Stock and Ready to Ship.
0.55 NA Fiber Collimator w/ SMA Connector, 1550nm Alignment
#83-733 Out of Stock. Click to Receive an Email with Delivery Details.
 
Connector Type Housing Diameter (mm) Housing Length (mm) L1 (mm) L2 (mm) Mounting Thread Stock No.
FC 11.00 17.1 7.79 21.99 M11 x 0.5mm #47-218
7.98 22.18 #47-219
8.12 22.32 #47-220
SMA 7.79 25.95 #47-221
7.98 26.14 #47-222
8.12 26.28 #47-223
FC 20.2 13.65 24.95 #47-224
13.92 25.31 #47-225
14.13 25.52 #47-226
SMA 13.56 28.91 #47-227
13.92 29.27 #47-228
14.13 29.48 #47-229
FC 14.05 25.44 #64-765
SMA 14.05 29.4 #64-766
FC 17.1 8.07 22.27 #64-767
SMA 8.07 26.23 #64-768
FC 13 3.26 17.49 #64-769
SMA 3.26 21.56 #64-770
FC 3.35 17.58 #64-771
SMA 3.35 21.65 #64-772
FC 3.4 17.63 #64-773
SMA 3.4 21.7 #64-774
FC 3.42 17.65 #64-775
SMA 3.42 21.72 #64-776
FC 12.00 12.7 5.68 17.43 M12 x 0.5mm #64-777
SMA 5.68 21.39 #64-778
FC 5.81 17.56 #64-779
SMA 5.81 21.52 #64-780
FC 5.88 17.63 #64-781
SMA 5.88 21.59 #64-782
FC 5.92 17.67 #64-783
SMA 5.92 21.63 #64-784
FC 11.00 9.6 2.77 14.45 M11 x 0.5mm #64-785
SMA 2.77 18.51 #64-786
FC 2.84 14.52 #64-787
SMA 2.84 18.58 #64-788
FC 2.87 14.55 #64-789
SMA 2.87 18.61 #64-790
FC 2.89 14.57 #64-791
SMA 2.89 18.63 #64-792
FC 11.00 20.2 13.78 25.17 M11 x 0.5mm #67-719
17.1 7.89 22.09 #67-720
13 3.31 17.54 #67-721
12.00 12.7 5.76 17.51 M12 x 0.5mm #67-722
11.00 9.6 2.8 14.48 M11 x 0.5mm #67-723
SMA 20.2 13.78 29.13 #67-724
17.1 7.89 26.05 #67-725
13 3.31 21.61 #67-726
12.00 12.7 5.76 21.47 M12 x 0.5mm #67-727
11.00 9.6 2.8 18.54 M11 x 0.5mm #67-728
FC 11.00 20.2 14.2 25.59 M11 x 0.5mm #83-724
17.1 8.17 22.37 #83-725
13.0 3.42 17.68 #83-726
12.00 12.7 5.96 17.71 M12 x 0.5mm #83-727
11.00 9.6 2.91 14.59 M11 x 0.5mm #83-728
SMA 20.2 14.2 29.55 #83-729
17.1 8.17 26.33 #83-730
13 3.45 21.75 #83-731
12.00 12.7 5.96 21.67 M12 x 0.5mm #83-732
11.00 9.60 2.91 18.65 M11 x 0.5mm #83-733

Related Documents



Related Products
Up to 80% off