Elliptical Mirror 0.500" Minor Axis Enhanced Aluminum
#32-272
Type
B
Minor Axis (mm)
12.70
Major Axis (mm)
17.96
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
3.81
Thickness Tolerance (inches)
±0.020
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 0.875" Minor Axis Enhanced Aluminum
#32-131
Type
B
Minor Axis (mm)
22.23
Major Axis (mm)
31.42
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
6.35
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.062" Minor Axis Enhanced Aluminum
#32-132
Type
B
Minor Axis (mm)
26.97
Major Axis (mm)
38.15
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
6.35
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.250" Minor Axis Enhanced Aluminum
#32-133
Type
A
Minor Axis (mm)
31.75
Major Axis (mm)
44.91
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
9.53
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.500" Minor Axis Enhanced Aluminum
#32-134
Type
A
Minor Axis (mm)
38.10
Major Axis (mm)
53.87
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
9.53
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.875" Minor Axis Enhanced Aluminum
#32-135
Type
A
Minor Axis (mm)
47.63
Major Axis (mm)
67.36
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
11.68
Thickness Tolerance (inches)
±0.040
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Exempt
Elliptical Mirror 2.250" Minor Axis Enhanced Aluminum
#32-136
Type
B
Minor Axis (mm)
57.15
Major Axis (mm)
80.82
Dimensional Tolerance (inches)
±0.031
Thickness (mm)
15.88
Thickness Tolerance (inches)
±0.060
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 2.625" Minor Axis Enhanced Aluminum
#32-137
Type
B
Minor Axis (mm)
66.68
Major Axis (mm)
94.28
Dimensional Tolerance (inches)
±0.008 minor, ±0.015 major
Thickness (mm)
15.88
Thickness Tolerance (inches)
±0.060
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Compliant
Elliptical Mirror 3.000" Minor Axis Enhanced Aluminum
#32-138
Type
B
Minor Axis (mm)
76.20
Major Axis (mm)
107.77
Dimensional Tolerance (inches)
±0.020
Thickness (mm)
19.05
Thickness Tolerance (inches)
±0.060
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Enhanced Aluminum, Ravg >95% @ 450 - 650nm
Typical Energy Density Limit
0.2 J/cm2 @ 532nm, 10ns
RoHS
Exempt
Elliptical Mirror 0.500" Minor Axis Protected Gold
#32-273
Type
B
Minor Axis (mm)
12.70
Major Axis (mm)
17.96
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
3.81
Thickness Tolerance (inches)
±0.020
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 0.875" Minor Axis Protected Gold
#32-085
Type
B
Minor Axis (mm)
22.23
Major Axis (mm)
31.42
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
6.35
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.062" Minor Axis Protected Gold
#32-086
Type
B
Minor Axis (mm)
26.97
Major Axis (mm)
38.15
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
6.35
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.250" Minor Axis Protected Gold
#32-087
Type
A
Minor Axis (mm)
31.75
Major Axis (mm)
44.91
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
9.53
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.500" Minor Axis Protected Gold
#32-088
Type
A
Minor Axis (mm)
38.10
Major Axis (mm)
53.87
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
9.53
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 1.875" Minor Axis Protected Gold
#32-089
Type
A
Minor Axis (mm)
47.63
Major Axis (mm)
67.36
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
11.68
Thickness Tolerance (inches)
±0.040
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 2.250" Minor Axis Protected Gold
#32-090
Type
B
Minor Axis (mm)
57.15
Major Axis (mm)
80.82
Dimensional Tolerance (inches)
±0.031
Thickness (mm)
15.88
Thickness Tolerance (inches)
±0.060
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Exempt
Elliptical Mirror 2.625" Minor Axis Protected Gold
#32-091
Type
B
Minor Axis (mm)
66.68
Major Axis (mm)
94.28
Dimensional Tolerance (inches)
±0.008 minor, ±0.015 major
Thickness (mm)
15.88
Thickness Tolerance (inches)
±0.060
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Exempt
Elliptical Mirror 3.000" Minor Axis Protected Gold
#32-092
Type
B
Minor Axis (mm)
76.20
Major Axis (mm)
107.77
Dimensional Tolerance (inches)
±0.020
Thickness (mm)
19.05
Thickness Tolerance (inches)
±0.060
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Gold, Ravg >97% @ 800 - 2000nm Ravg >94% @ 700 - 800nm
Typical Energy Density Limit
0.8 J/cm2 @ 1064nm, 10ns
RoHS
Exempt
Elliptical Mirror 0.500" Minor Axis Protected Aluminum
#32-271
Type
B
Minor Axis (mm)
12.70
Major Axis (mm)
17.96
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
3.81
Thickness Tolerance (inches)
±0.020
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Compliant
Elliptical Mirror 0.875" Minor Axis Protected Aluminum
#30-836
Type
B
Minor Axis (mm)
22.23
Major Axis (mm)
31.42
Dimensional Tolerance (inches)
±0.005
Thickness (mm)
6.35
Thickness Tolerance (inches)
±0.030
Surface Accuracy (λ)
1/8
Surface Quality
60-40
Substrate
Pyrex® 7740
Coating
Protected Aluminum, Ravg >85% @ 400 - 700nm
Typical Energy Density Limit
0.3 J/cm2 @532nm & 1064nm, 10ns
RoHS
Compliant