COTS Mirrors
COTS Mirrors are used to reflect laser beams in a wide range of defense or security applications such as beam steering. COTS Mirrors are comprised of highly reflective substrates, coatings, or a combination of the two to reflect specific wavelengths or range of wavelengths. COTS Mirrors are excellent, low cost alternatives to expensive custom optical components. A wide range of mirrors are available, making COTS Mirrors ideal for many different applications’ needs.
λ/10 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion
λ/4 First Surface Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Available in a Wide Range of Sizes and Shapes
- Precision Metallic Mirror Coatings
- Contact Us for Custom Sizes
λ/4 Precision Spherical Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/8 Precision Spherical Mirrors Also Available
λ/8 Precision Spherical Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Multispectral Focusing Applications
- Variety of Coating Options Offered
- Multiple Sizes Available
- λ/4 Spherical Mirrors Also Available
Concave Spherical Mirrors
- Ideal for Focusing Light
- Aluminum and Gold Coating Options
- Available in Sizes Ranging from 9 - 50mm
High Performance Cold Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >95% Reflection from 400 - 690nm
- >90% Transmission from 750 - 1200nm
- Optimized for 0° or 45° Angle of Incidence
Diode Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
Precision Broadband Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available
λ/8 Precision Elliptical Flat Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Circular Profile When Oriented at 45°
- Ideal for Redirecting Light
- Multiple Sizes and Coatings Offered
Right Angle Prism Mirrors (Hypotenuse Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
UV Hot Mirrors
- Transmits 80% of UV and Visible Light
- Reflects 70% of IR Light
- Contact Us for Custom Sizes
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®