COTS Beamsplitters
COTS Beamsplitters are used to split a laser beam into separate beams in defense or security applications. COTS Beamsplitters use a variety of substrates, coatings, or a combination of the two to reflect a portion of the laser beam while transmitting the rest. COTS Beamsplitters are low cost alternatives to expensive custom components. A wide range of beamsplitters are available to meet the needs of many applications.
Broadband Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Visible and NIR Coating Options Offered
- 500:1 Extinction Ratio
- AR Coated for <0.5% reflection per surface
Penta Prism Beamsplitters
- 50% Reflection / 50% Transmission
- Beam Deviation Insensitive to Alignment
- Designed for Visible Wavelengths
Plate Beamsplitters
- Low-Cost Design
- Multiple Sizes Available
- Many Beamsplitting Ratios Available
Visible and NIR Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Many Beamsplitting Ratios Available
- Visible and NIR Coating Options Offered
- Multi-Layer AR Coated Second Surface
- C-Mounted Plate Beamsplitters Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®