dcsimg

Need Help?

Our team is ready to assist you!

TECHSPEC® Visible and NIR Plate Beamsplitters

Visible and NIR Plate Beamsplitters
  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

Ideal for dual magnification imaging systems and for combining low power laser beams, TECHSPEC® Visible and NIR Plate Beamsplitters offer the optimum combination of polished, high quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, ideal for minimizing ghost images, and have much less energy loss than metallic coatings. Back surfaces are multi-layer anti-reflection (AR) coated, reducing back reflections to less than 1.0% for each wavelength range.
Note: These beamsplitters are designed for a 45° angle of incidence and random polarization.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-20 of 126 Items | Show All Items Sort by Spec
1, 2, 3, 4, 5, 6, 7  | Next
VIS Plate Beamsplitter 12.5mm Dia 20R/80T
#68-363 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5mm Dia 30R/70T
#48-388 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5mm Dia 40R/60T
#68-381 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5mm Dia 50R/50T
#47-021 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5mm Dia 60R/40T
#68-399 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5mm Dia 70R/30T
#48-394 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5mm Dia 80R/20T
#68-417 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 20R/80T
#68-365 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 30R/70T
#48-390 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 40R/60T
#68-383 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 50R/50T
#47-022 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 60R/40T
#68-401 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 70R/30T
#48-396 In Stock and Ready to Ship.
VIS Plate Beamsplitter 12.5 x 17.5mm 80R/20T
#68-419 In Stock and Ready to Ship.
VIS Plate Beamsplitter 25mm Dia 20R/80T
#68-367 In Stock and Ready to Ship.
VIS Plate Beamsplitter 25mm Dia 30R/70T
#47-240 In Stock and Ready to Ship.
VIS Plate Beamsplitter 25mm Dia 40R/60T
#68-385 In Stock and Ready to Ship.
VIS Plate Beamsplitter 25mm Dia 50R/50T
#45-852 In Stock and Ready to Ship.
VIS Plate Beamsplitter 25mm Dia 60R/40T
#68-403 In Stock and Ready to Ship.
VIS Plate Beamsplitter 25mm Dia 70R/30T
#48-398 In Stock and Ready to Ship.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-2 of 2 Items |  Sort by Spec
Visible Plate Beamsplitter Kit, 25mm Diameter
#83-388
$495.00
In Stock and Ready to Ship.
Near Infrared Plate Beamsplitter Kit, 25mm Diameter
#83-956
$495.00
In Stock and Ready to Ship.
2035_Plate_Beamsplitters.gif
5447.gif

Related Products
Up to 80% off